Choose your product

  • Shop
  • Chromatography

Narrow your results

Most used filters

Filter by product attributes

Chromatography (59)

  • CIMmultus® SO3 400 mL Monolithic Column (2 μm)
    Item no.
    814.6157-2
    Maximum Operating Pressure
    1.4 Mpa | 14 bar | 200 psi
    Bed Volume
    400 mL
    Column Tube Length
    75 mm
    Ligand
    SO3 (strong cation exchanger, sulfonate)
  • CIMmultus® SO3 40 mL Monolithic Column (6 μm)
    Item no.
    BIA-614.6157-6
    Maximum Operating Pressure
    1.4 Mpa | 14 bar | 200 psi
    Bed Volume
    40 mL
    Column Tube Length
    55 mm
    Ligand
    SO3 (strong cation exchanger, sulfonate)
  • Sartobind® Rapid A Nano
  • Sartobind® S Nano
  • Sartobind® Q Nano
  • Sartobind® Rapid A Capsules
  • Sartobind STIC® PA Capsules 4 mm bed height
  • Sartobind® S Capsules 8 mm bed height
  • Sartobind® Q Capsules 8 mm bed height
  • Sartobind® Phenyl Capsules with 8 mm bed height
  • Sartobind® Q Capsules 4 mm bed height
  • Sartobind® S Capsules 4 mm bed height
  • Sartobind® S Mini 10 mL
  • Sartobind® Rapid A Mini
  • Sartobind® Q Mini 10 mL
  • Results per page: | |