Narrow your results
Filter by product attributes
Chromatography (835)
Added to Shopping Cart
-
Sartobind® Rapid AProduct FamilySartobind® Rapid A is a protein A membrane chromatography solution engineered for efficient antibody purification in the biopharmaceutical industry, specifically designed for capturing Fc-region containing molecules. The fully scalable portfolio provides the necessary flexibility, to accelerate process development, reduce costs and increase productivity in mAb purification.
-
Sartobind® QProduct FamilySartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.
-
Sartobind® SProduct FamilySartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
-
Sartobind® PhenylProduct FamilySartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.
-
Sartobind STIC® PAProduct FamilySartobind STIC® PA (primary amine) anion exchange membrane overcomes reduced binding capacity for host cell protein removal and can be used in high-salt conditions.
-
Resolute® RCC MUProduct FamilyThe Resolute® RCC MU is a liquid chromatography system intended for small scale production and process development in purification of Biomolecules.
-
Resolute® BioSCProduct FamilyThe Resolute® BioSC platform is a chromatography system designed to purify biologics (mAbs, recombinant proteins, blood factors…) from the process development to Commercial Manufacturing scale. We have embedded specific features into the BioSC Platform enabling batch, multiple multi-column processes (parallel batch, continuous chromatography) or multi-step integration resulting in Process Intensification.
-
Resolute® ProchromProduct FamilyFrom development to commercial phase
Resolute® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
Resolute® BioSMB PlatformProduct Family
Resolute® BioSMB PD and BioSMB 80|350 chromatography systems are designed to purify biologics from process development to commercial manufacturing scale.Single-Use Multi-Column Chromatography
Easily scalable single-use platform
Harmonized good manufacturing practice (GMP)-ready software across the entire Resolute® BioSMB platform
Up to 80% reduction in resin volumes and costs -
StreamLink® CC 15Product FamilyThe high throughput clarification and/or purification system processes 24-48 cell culture samples of 5-15 mL in as little as 2 hours.
StreamLink® CC 15 controls and simplifies reproducible processes steps. Save time and reduce FTE through the fully automated walk-away solution with integrated error recovery.
-
CIM® Monolithic Well PlatesProduct FamilyCIM® Monolithic Well Plates ensure robust and reliable results for screening multiple chromatographic conditions simultaneously or high-throughput purification of large biomolecules such as viruses, nucleic acids, exosomes, bacteriophages, etc.
Available in:
24-well or 96-well plate design
Varied monolith volumes
Wide range of CIM® chemistries -
CIMmultus®Product FamilyCIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.
Without the need for column packing, CIMmultus® columns are ready for use out of the box.
Available in:
Varied monolith volumes
Wide range of CIM® chemistries
Differing channel sizes -
CIMacProduct FamilyCIMac Analytical Columns combine all elaborate characteristics of CIM® monoliths at analytical scale and are your perfect tool for analysis and control of manufacturing processes, ideal for process analytical technology (PAT).
Designed for fast and reproducible HPLC monitoring and quantitation of proteins, viruses, pDNA, and other large biomolecules, they allow you to achieve rapid, high-resolution and flow-independent separations in a matter of minutes.
-
-