Narrow your results
Most used filters
Filter by product attributes
Mixing (444)
Added to Shopping Cart
-
Flexsafe® Bags for Pro MixerProduct FamilyFlexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of process steps and pharmaceutical mixing applications. The same mixing technology is available from 5 L to 3000 L making it scalable for both small-scale development and large-scale production.
-
Flexsafe® Pro Mixer Small VolumeProduct FamilyThe Flexsafe® Pro Mixer 5 L | 10 L | 20 L is a single-use, benchtop mixer designed for small-scale mixing applications from 1 to 20 L. It offers powerful, low shear mixing for versatile use in upstream, downstream, and final formulation processes, ensuring rapid dissolution and gentle handling of products.
-
Drive Units for Pro MixerProduct FamilyThe Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit features automated control of mixing parameters, a user-friendly touchscreen interface, and the ability to manage multiple Palletank® for Mixing units.
-
Flexsafe® Bags for Magnetic MixerProduct FamilyThe Flexsafe® Bag for Magnetic Mixer is based on a compact and non-invasive single-use mixing system (no shaft through, no dynamic seal). Its impeller rotates up to 300 RPM on an inert bearing assembly designed to allow high mixing efficiency from 50L to 3,000L.
-
Flexsafe® Bags for LevMixer®Product FamilyFlexsafe® Bags for LevMixer® are designed for low shear mixing of downstream intermediates, drug substances, and drug products. Flexsafe® Bags for LevMixer® are ideal for applications involving shear-sensitive components.
-
Palletank® for MixingProduct FamilyThe Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
-
Flexel® Bags for Magnetic MixerProduct FamilyFlexel® Bags for Magnetic Mixer provide a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.
-
Flexel® Bags for LevMixer®Product FamilyBy combining low shear mixing attributes and high torque, the Flexel® Bag for LevMixer® is ideal for the homogenization, viral inactivation, and formulation of sensitive drug substances and drug products.
For Buffer & Media applications, we recommend using the Flexel® for Magnetic.
-
Palletank® AccessoriesProduct FamilyThe Palletank® Accessories for Mixing and Storage are purpose-built to simplify the handling of filters and tubes on Palletank®. These accessories empower users to make the most of their Palletank® for efficient use.
-
-
Buffer Preparation, Media Preparation, Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates
-
Pro Mixer
-
-
-
Pro Mixer
-
5 - 20 L
-
Media Preparation, Buffer Preparation, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Drug Substance Purification
-
Pro Mixer
-
-
Article numberVolume50 LSurface FinishRa ≤ 48µinIntegrated WeighingNoJacket TypeNoPriceArticle numberVolume50 LSurface FinishRa ≤ 48µinIntegrated WeighingNoJacket TypeNoArticle numberVolume50 LSurface FinishRa ≤ 48µinIntegrated WeighingNoJacket TypeJacketed ASMEArticle numberVolume50 LSurface FinishRa ≤ 48µinIntegrated WeighingYesJacket TypeJacketed ASME
-
Article numberVolume50 LDrain ValveNoTop PortOpened 8" with gasket, cap and unionPrice
-
Article numberVolume1500 LDrain ValveNoTop PortOpened 4" with gasket, cap and unionPrice
-
Article numberVolume50 LDrain ValveNoTop PortOpened 8" with gasket, cap and unionPrice