Choose your product
Most used filters
Filter by product attributes
Air & Gas Filtration (15)
You searched for "12-005-1A"
Added to Shopping Cart
-
Item no.Filter Size10"(0.53 m² / 5.7 ft²)Connector(s)0.5" Single stepped hose barb | 0.5" Single stepped hose barbVent ValveStandardPriceItem no.Filter Size10"(0.53 m² / 5.7 ft²)Connector(s)0.5" Single stepped hose barb | 0.5" Single stepped hose barbVent ValveStandardItem no.Filter Size10"(0.53 m² / 5.7 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbVent ValveStandardItem no.Filter Size10"(0.53 m² / 5.7 ft²)Connector(s)0.5" Single stepped hose barb | 0.5" Single stepped hose barbVent ValveIT Compatible
-
Item no.Filter Sizesize 7 (0.05 m² / 0.54 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.5" Single stepped hose barbPack Size4PriceItem no.Filter Sizesize 7 (0.05 m² / 0.54 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.5" Single stepped hose barbPack Size4Item no.Filter Sizesize 7 (0.05 m² / 0.54 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbPack Size4Item no.Filter Sizesize 7 (0.05 m² / 0.54 ft²)Connector(s)0.5" Single stepped hose barb | 0.5" Single stepped hose barbPack Size4
-
-
Sartofluor® HRProduct FamilySartofluor® HR provides reliable high-temperature air filtration using 0.2 µm ePTFE membrane technology, capturing particles as small as 0.005 μm. Suitable for WFI loop venting, it operates up to 90°C, ensuring effective filtration in biopharmaceutical applications. Available in multiple sizes.
-
Couldn’t find the product you need?