Choose your product
Most used filters
Filter by product attributes
Particle Reduction/Removal (862)
Added to Shopping Cart
Item no.
5605304ES--FF--M
Brand
Sartoclean® GF
Filtration Area
17.3 cm²
Bacterial Endotoxins
< 0.18 EU/mL as determined by the LAL test
Biological Reactivity
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Item no.
5622504E1
Brand
Sartoclean® CA
Filter Size
10"(0.6 m² / 6.5 ft²)
Pore Size Final-filter
0.8 µm
Outer Diameter
70 mm
Item no.
5482558M2
Brand
Sartoguard GF
Filter Size
20"(0.9 m² / 9.6 ft²)
Pore Size Final-filter
0.1 µm
Outer Diameter
70 mm
Item no.
5502501P3------C
Brand
Sartopure® IND
Filter Size
30"(1.8 m² / 19.4 ft²)
Outer Diameter
70 mm
Filtration Area
1.8 m² | 19.4 ft²
Item no.
5622504E2
Brand
Sartoclean® CA
Filter Size
20"(1.2 m² / 12.8 ft²)
Pore Size Final-filter
0.8 µm
Outer Diameter
70 mm
Item no.
5052501P1---E
Brand
Sartopure® PP3
Filter Size
10"(0.65 m² / 7.0 ft²)
Outer Diameter
70 mm
Adapter
0.5" Single Stepped Hose Barb
Item no.
5471358G4--SS--B
Brand
Sartoguard PES
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Pore Size Final-filter
0.1 µm
Outer Diameter
63 mm (46 mm without Connection / Valves)
Item no.
5602705G2
Brand
Sartoclean® GF
Filter Size
20"(0.94 m² / 10.2 ft²)
Pore Size Final-filter
0.65 µm
Outer Diameter
70 mm
Item no.
5051520P9------B
Brand
Sartopure® PP3
Filter Size
size 9 (0.21 m² / 2.26 ft²)
Outer Diameter
56 mm
Adapter
25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Item no.
5481358M4--SS--B
Brand
Sartoguard GF
Filter Size
size 4 (0.015 m² / 0.16 ft²)
Pore Size Final-filter
0.1 µm
Outer Diameter
63 mm (46 mm without Connection / Valves)
Item no.
5052505P2
Brand
Sartopure® PP3
Filter Size
20"(0.9 m² / 9.7 ft²)
Outer Diameter
70 mm
Adapter
0.5" Single Stepped Hose Barb
Item no.
5502506P3------C
Brand
Sartopure® IND
Filter Size
30"(1.8 m² / 19.4 ft²)
Outer Diameter
70 mm
Filtration Area
1.8 m² | 19.4 ft²
Item no.
5052505P4
Brand
Sartopure® PP3
Filter Size
40"(1.8 m² / 19.3 ft²)
Outer Diameter
70 mm
Adapter
1.5" Tri-clamp 50 mm
Item no.
5622504E3
Brand
Sartoclean® CA
Filter Size
30"(1.8 m² / 19.3 ft²)
Pore Size Final-filter
0.8 µm
Outer Diameter
70 mm
Item no.
5052520P3
Brand
Sartopure® PP3
Filter Size
30"(1.95 m² / 21.0 ft²)
Outer Diameter
70 mm
Adapter
0.5" Single Stepped Hose Barb