Choose your product
Narrow your results
Most used filters
Filter by product attributes
Normal Flow Filtration (1894)
Added to Shopping Cart
Item no.
5102707H3
Brand
Sartolon
Filter Size
30"(1.8 m² / 19.4 ft²)
Pore Size Final-filter
0.2 µm
Outer Diameter
70 mm
Item no.
5102807H3
Brand
Sartolon
Filter Size
30"(1.8 m² / 19.4 ft²)
Pore Size Final-filter
0.2 µm
Outer Diameter
70 mm
Item no.
2ZGL--0014
Application
Cell Harvest, Polishing
Item no.
5102107H1
Brand
Sartolon
Filter Size
10"(0.6 m² / 6.5 ft²)
Pore Size Final-filter
0.2 µm
Outer Diameter
70 mm
Item no.
5102807H1
Brand
Sartolon
Filter Size
10"(0.6 m² / 6.5 ft²)
Pore Size Final-filter
0.2 µm
Outer Diameter
70 mm
Item no.
5102707H2
Brand
Sartolon
Filter Size
20"(1.2 m² / 12.9 ft²)
Pore Size Final-filter
0.2 µm
Outer Diameter
70 mm
Item no.
5702502S1----SI
Brand
Sartosteel®
Filter Size
size 1 (0.5 m² / 5.4 ft²)
Filtration Area
0.5 m²
Adapter
25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Item no.
2ZGL--0015
Application
Cell Harvest, Polishing
Dimensions WxDxH
184 × 70 × 4 cm
Item no.
7EDSCV0003
TC Gasket, ISO 2852 / DIN32676,
Clamp 50,5mm, id=35mm
Material: Silicone
Certificates: FDA/ USP Class VI /BSE/TSE
Item no.
5605304ES--FF--M
Brand
Sartoclean® GF
Filtration Area
17.3 cm²
Bacterial Endotoxins
< 0.18 EU/mL as determined by the LAL test
Biological Reactivity
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Item no.
5101507H9------B
Brand
Sartolon
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Pore Size Final-filter
0.2 µm
Outer Diameter
56 mm
Item no.
5052505P2------G
Brand
Sartopure® PP3
Outer Diameter
70 mm
Filtration Area
0.9 m²
Adapter
25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Item no.
5051505P7------B
Brand
Sartopure® PP3
Filter Size
size 7 (0.05 m² / 0.54 ft²)
Outer Diameter
56 mm
Adapter
25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Item no.
5472558G1
Brand
Sartoguard PES
Filter Size
10"(0.8 m² / 8.6 ft²)
Pore Size Final-filter
0.1 µm
Outer Diameter
70 mm
Item no.
5622504E3
Brand
Sartoclean® CA
Filter Size
30"(1.8 m² / 19.3 ft²)
Pore Size Final-filter
0.8 µm
Outer Diameter
70 mm