Choose your product
OEM Weigh Cells (8)
Added to Shopping Cart
Item no.
WZA1203-N
Maximum Weighing Capacity
1,200 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZA1203-NC
Maximum Weighing Capacity
1,200 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZA623-NX
Maximum Weighing Capacity
620 g
Preload
600 ± 8 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZB254-N
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB254-LC
Maximum Weighing Capacity
250 g
Preload
0 - 10 g
Scale Interval
0.1 mg
Item no.
WZB254-NC
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB254-ND
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB254-L
Maximum Weighing Capacity
250 g
Preload
0 - 10 g
Scale Interval
0.1 mg