Most used filters
Filter by product attributes
Sensors & Analyzers (112)
You searched for "h2o-ii-2-uv-b|t"
Added to Shopping Cart
-
BioPAT® TraceProduct FamilyOnline Measurement of Multiple Parameters From 1 to 4 Vessels. The control of nutrients and metabolites starts by monitoring the parameter concentration and its rate of change. Once known, then an actuator (e.g. feed pump) can affect a change and bring the parameter to the desired set-point. BioPAT® Trace and BioPAT® Multi Trace enables this control to be automated without the need for operator intervention during the bioprocess. Real-time online monitoring of bioprocesses parameters.
Glucose and lactate
\tMethanol or ethanol
\tEnable automated parameter feed | bleed control capability
\tSingle-use sensor and fluidic elements
\tCompact, space-saving design
\tRoom temperature stable biosensors
\tWide linear measuring range -
BioPAT® XgasProduct Family
BioPAT® Xgas – Online Off-Gas Analysis for Monitoring and Controlling Bioprocesses
The BioPAT® Xgas monitors exhaust gas from bioprocesses in real time. It is a dual oxygen–carbon dioxide sensor featuring automatic compensation for humidity and pressure. Oxygen concentration can be measured in a range of 1–50%, and carbon dioxide concentration in a range of 0–10%.
Simultaneous determination of O₂ and CO₂ with a single sensor
Seamless integration into Biostat® and Biobrain® Supervise / BioPAT® tools*
Monitoring of metabolic processes
Tool for process and yield optimization
Compact design for flexible use
Automatic moisture and pressure compensation -
BioPAT® Pinch ValveProduct FamilyThe BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.
Re-opening mechanism
Non-product contacting
Robust and accurate electrical drive
Gentle on the tubing
Available for tube diameters ranging from 1/8" to 1" IDThe Valve Body comes together with the necessary installation set.
-
BioPAT® Spectro UVProduct Family
Unlocking the Potential of Single-Use Inline UV Absorbance
Monitoring for Flexibility and Performance
The BioPAT® Spectro UV family offers a new perspective on UV light absorbance measurements in single-use biomanufacturing processes. Unlike most of the alternatives on the market, which restrict the absorbance values to discrete wavelengths, BioPAT® Spectro UV makes the entire light absorbance spectrum between 190 nm and 390 nm continuously available.
-
Item no.Calibration solution type with measurement range2g/L EtOHCalibration Standardsethanol monitoring and controlPriceItem no.Calibration solution type with measurement range2g/L EtOHCalibration Standardsethanol monitoring and controlItem no.Calibration solution type with measurement range0.2g/L MeOHCalibration Standardsmethanol monitoring and controlItem no.Calibration solution type with measurement range2g Glc / 1g LacCalibration Standardshigher glucose control (1-20 g/L)
-
-
-
BioPAT® Trace
-
Single-use
-
Biostat® B, Biostat® B-DCU
-
Process Analytical Technologies (PAT)
-
-
-
BioPAT® Trace
-
Single-use
-
Biostat® B, Biostat® B-DCU
-
Process Analytical Technologies (PAT)
-
-
-
BioPAT® Trace
-
Multi-use
-
Biostat® B, Biostat® B-DCU, Biostat® STR
-
Process Analytical Technologies (PAT)
-