Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Ambr® 250 High Throughput Analysis Module (pH & BioPAT® Spectro Raman) Package | Retrofit

Field installation of Ambr® Analysis Module with pH and BioPAT® Spectro Raman measurement options. Includes integration kit for Ambr® 250 High Throughput.
Requires Windows 10 Ambr® control computer (check before ordering).

Device/Instrument Compatibility
Article number: 
001-8B73-P
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 250 High Throughput Analysis Module (pH & BioPAT® Spectro Raman) Package | Retrofit
Ambr® 250 High Throughput Analysis Module (pH & BioPAT® Spectro Raman) Package | Retrofit

Field installation of Ambr® Analysis Module with pH and BioPAT® Spectro Raman measurement options. Includes integration kit for Ambr® 250 High Throughput.
Requires Windows 10 Ambr® control computer (check before ordering).

Item No.:
001-8B73-P
Number of pieces
1

Overview

Specifications

Please note: Ambr® Analysis Module is suitable for use with both cell culture and microbial media. It is not suitable for use with particulates (for example microcarriers will block internal tubing) nor highly viscous cultures or samples (e.g. filamentous microbes). Suitable for use with mammalian fed-batch cell cultures but not high cell density perfusion cultures.

Required for operation of BioPAT® Spectro Raman in Ambr®, but excluded from scope of supply

  • Spectrometer & BioPAT® Spectro Raman optical probe (must be purchased separately from Spectrometer provider e.g. Kaiser or Tornado)
  • SIMCA® license, minimum version 16 (must be purchased separately from Sartorius)
  • Win10 Ambr® control PC (for details please contact your local Sartorius Service team)

Disclaimer

  • BioPAT® Spectro Raman has been tested with CHO cell cultures, but not microbial cultures
  • Microbial applications of BioPAT® Spectro Raman are not supported

Includes:

  • System Installation
  • 12 month warranty and 1st year service and support package*

*With the 1st year service and support package you will have access to our dedicated support team. It includes comprehensive reaction time commitment and preventive maintenance.

Applications

  • Application
    Cell Culture
  • Usage
    Multi-use

Features

  • Device/Instrument Compatibility
    Ambr® 250 High Throughput

Physicochemical Information

  • Concentration
    Up to 100 million cells/mL

Product Information

  • Brand
    • Ambr® 250 High Throughput
    • BioPAT® Spectro Raman
    • Ambr® Analysis Module
  • Pack Size
    1