MEM-Eagle without L-Glutamine
MEM-Eagle Minimum Essential Medium or Minimal Essential Medium is simply a modification BME containing higher concentrations of essential nutrients. MEM has been utilized for the cultivation of a wide array of cells grown in monolayers.
Modified as follows
With Earles salts Base
With Phenol Red
With Sodium Bicarbonate
Without L-Glutamine
- Price (USD):
- $53.10
- Item No.:
- 01-025-1A
- Availability:
- pcs
Choose your Classical Cell Culture Media, Reagents, and Kits
MEM-Eagle Minimum Essential Medium or Minimal Essential Medium is simply a modification BME containing higher concentrations of essential nutrients. MEM has been utilized for the cultivation of a wide array of cells grown in monolayers. The optional supplementation of non-essential Amino Acids (NEAA) to the formulations that incorporate either Hank's or Earle's Salts has broadened the usefulness of this medium. We offer a variety of MEM modifications for a range of cell culture applications.
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Earle's Salt Base
-
With Phenol Red
-
With Sodium Bicarbonate
- Without L-Glutamine
-
With Earle's Salt Base
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.