MEM-Eagle Amino Acids Solution X50, 100ml
MEM Amino Acids Solution is specifically designed for cell culture, allowing the growth and propagation of a wide spectrum of cell types under controlled conditions.
- Item No.:
- 01-325-1B
- Availability:
- pcs
- Qty. Graduation
- 10
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Classical Cell Culture Media, Reagents, and Kits
MEM Amino Acids Solution is specifically designed for cell culture, allowing the growth and propagation of a wide spectrum of cell types under controlled conditions. The solution undergoes extensive and vigorous Quality Control Protocols.
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeNo
Physicochemical Information
-
ConcentrationX50
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume100 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.