MEM-Alpha, High Glucose, 500ml

MEM-alpha (Minimum Essential Medium-α) is widely used for mammalian cell culture as well as selection for transfected DHFR-negative cells.

Modified as follows

  • With High Glucose

  • With L-Glutamine

  • Without Nucleosides (Ribonucleosides and Deoxyribonucleosides)

Price (USD)
$33.70
Article number: 
01-043-1A
*Custom/bulk order quotes are provided within 24 hours of request.
MEM-Alpha, High Glucose, 500ml
MEM-Alpha, High Glucose, 500ml

MEM-alpha (Minimum Essential Medium-α) is widely used for mammalian cell culture as well as selection for transfected DHFR-negative cells.

Modified as follows

  • With High Glucose

  • With L-Glutamine

  • Without Nucleosides (Ribonucleosides and Deoxyribonucleosides)

Price (USD):
$33.70
Item No.:
01-043-1A
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

MEM-alpha (Minimum Essential Medium-α) is widely used for mammalian cell culture as well as selection for transfected DHFR-negative cells. MEM α can be used with a variety of suspension and adherent mammalian cells, including keratinocytes, primary rat astrocytes, and human melanoma cells.

Applications

  • Application Area
    Cell culture
  • Cell Type
    • Mammalian Cells
    • HeLa Cells
    • BHK-21
    • 293
    • HEP-2
    • HT-1080
    • MCF-7
    • Fibroblasts
    • Primary Rat Astrocytes

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Formulation
    • With High Glucose
    • With L-Glutamine
    • Without Nucleosides (Ribonucleosides and Deoxyribonucleosides)

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.