DMEM, High Glucose with L-Glutamine, 500ml
DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells.
Modified as follows
With Phenol Red
With Sodium Bicarbonate
With Glucose
With L-Glutamine
Without Sodium Pyruvate
- Price (USD):
- $13.00
- Item No.:
- 01-052-1A
- Availability:
- pcs
Choose your Classical Cell Culture Media, Reagents, and Kits
Applications
-
Application AreaCell culture
-
Cell Type
-
Fibroblasts
-
Neurons
-
Glial Cells
-
HUVECs
- Smooth Muscle Cells
-
Fibroblasts
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Phenol Red
-
With Sodium Bicarbonate
-
With Glucose
- With L-Glutamine
-
With Phenol Red
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.