DMEM, High glucose with Alanyl Glutamine, 500ml
DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells.
Modified as follows
With Alanyl Glutamine
With Sodium Bicarbonate
With Phenol Red
Without Sodium Pyruvate
- Price (USD):
- $28.10
- Item No.:
- 01-056-1A
- Availability:
- pcs
Choose your Classical Cell Culture Media, Reagents, and Kits
DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells. Cells successfully cultured in DMEM include primary fibroblasts, neurons, glial cells, HUVECs, and smooth muscle cells. We offer a variety of DMEM modifications for a range of cell culture applications.
Applications
-
Application AreaCell culture
-
Cell Type
-
Fibroblasts
-
Neurons
-
Glial Cells
-
HUVECs
- Smooth Muscle Cells
-
Fibroblasts
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Alanyl Glutamine
-
With Sodium Bicarbonate
-
With Phenol Red
- Without Sodium Pyruvate
-
With Alanyl Glutamine
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.