RPMI 1640 Medium with L-Glutamine
RPMI Medium 1640 has been specifically developed for the long-term culture of blood cells, the culture of normal and abnormal human leukocytes and hybridoma cultures.
Modified as follows
With Glutamine
- Price (USD):
- $7.86
- Item No.:
- 01-100-1A
- Pieces
- 500
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Classical Cell Culture Media, Reagents, and Kits
RPMI Medium 1640 has been specifically developed for the long-term culture of blood cells, the culture of normal and abnormal human leukocytes (e.g. neoplastic WBC's) and is now used as a general medium (with serum) for hybridoma cultures.
Applications
-
Application AreaCell culture
-
Cell Type
-
Normal and Abnormal Human Leukocytes
-
Mammalian Cells
-
HeLa Cells
-
Jurkat
-
MCF-7
-
PC12
-
PBMC
-
Astrocytes
- Carcinomas
-
Normal and Abnormal Human Leukocytes
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionAdherent/Suspension
-
FormulationWith Glutamine
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.