Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

DMEM/F-12 (Ham) 1:1, 500ml

DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells.

Modified as follows

  • With Sodium Bicarbonate

  • With Sodium Pyruvate

  • With HEPES

  • Without L-Glutamine

Price (USD)
$20.90
Item No.: 
01-170-1A
Pieces
500
*Custom/bulk order quotes are provided within 24 hours of request.
DMEM/F-12 (Ham) 1:1, 500ml
DMEM/F-12 (Ham) 1:1, 500ml

DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells.

Modified as follows

  • With Sodium Bicarbonate

  • With Sodium Pyruvate

  • With HEPES

  • Without L-Glutamine

Price (USD):
$20.90
Item No.:
01-170-1A
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
500

Overview

Specifications

DMEM/F-12 (Dulbecco's Modified Eagle Medium/Nutrient Mixture F-12) is a widely used basal medium for supporting the growth of many different mammalian cells. Cells successfully cultured in DMEM/F-12 include MDCK, glial cells, fibroblasts, human endothelial cells, and fibroblasts.This DMEM/F-12 is modified as follows:

Applications

  • Application Area
    Cell culture
  • Cell Type
    Mammalian Cells

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent/Suspension
  • Formulation
    • With Sodium Bicarbonate
    • With Sodium Pyruvate
    • With HEPES
    • Without L-Glutamine

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.