Potassium Chloride Solution 0.075M

Hypotonic solution of potassium chloride in water for use in the preparation of blood lymphocyte chromosomes.

Volume
Price (USD)
$11.60
Article number: 
12-005-1B
*Custom/bulk order quotes are provided within 24 hours of request.
Potassium Chloride Solution 0.075M
Potassium Chloride Solution 0.075M

Hypotonic solution of potassium chloride in water for use in the preparation of blood lymphocyte chromosomes.

Price (USD):
$11.60
Item No.:
12-005-1B
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Hypotonic solution of potassium chloride in water for use in the preparation of blood lymphocyte chromosomes - the hypotonic treatment causes the cells to swell.

Applications

  • Application Area
    Cell culture
  • Cell Type
    Blood Lymphocyte Chromosomes

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    4 °C

Volume

  • Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.