Sartopure® PP3 Caspule Size 5 | Hose Barb | 0.45 µm
Clarification - Low Extractable Profile - Small ScaleUnlock superior filtration with the Sartopure® PP3 size 5 capsule, crafted for both upscaling and small-scale processes. Its multiple layers of progressively finer pleated polypropylene material ensures low extractables and clear results, safeguarding your downstream equipment with ease.
- Filter Material: Polypropylene
- Effective Filtration Area*: 0.024 - 0.036 m² (0.26 - 0.39 ft²)
- Inlet Connector: 0.25 inch Multiple Stepped Hose Barb
- Outlet Connector: 0.25 inch Multiple Stepped Hose Barb
*Exact filtration area depends on the retention rate, for more details please go to specifications
- Price (USD):
- $288.00
- Item No.:
- 5051306P5--OO--B
- Pieces
- 5
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Classical Cell Culture Media, Reagents, and Kits
Discover Sartopure® PP3, the culmination of Sartorius' extensive experience in prefiltration for the pharmaceutical and biopharmaceutical sectors. This advanced polypropylene fleece-based prefilter is engineered to deliver both high total throughput and exceptional protective abilities. Enhancing the PP3 series, the Size 5 Capsule is perfectly suited for both upscaling and small-scale processing, facilitating the seamless transition to the optimal prefilter setup.
Key Features:
- High Throughput Performance: Maximizes efficiency, reducing the need for larger filtration areas.
- Robust Particle Retention: Offers consistent performance under varying process conditions for reliable operation.
- Broad Chemical Compatibility: Suitable for a wide range of solvents, acids, and bases due to its all-polypropylene construction.
- Low Extractable Profile: Ensures product purity, minimizing the risk of contamination.
- Cost-Effective: Decreases filter consumption and overall prefiltration costs through optimized design.
- High Product Yield: Low unspecific binding from the all-polypropylene design enhances product recovery.
Applications:
- Protection of downstream equipment
- Clarification in vaccine production
- Viral vector processing (esp. Lentivirus)
- Ophthalmic solutions
- Large volume parenterals
- Antibiotics and solvent processing
Retention Rates Available:
The Sartopure® PP3 is available in a comprehensive range of retention ratings, including 0.45, 0.65, 1.2, 3, 5, 8, 20, and 50 μm, to cater to diverse prefiltration requirements.
With the Sartopure® PP3 and the Size 5 Capsule for upscaling and small-scale processing, you're not just choosing a filter; you're embracing a comprehensive solution for excellence and innovation in filtration technology. Elevate your process with unmatched performance and value.
Discover the Sartopure® PP3 Size 5 Capsule and the entire Sartopure® PP3 product lineup in our eShop. Start your journey to scalable, efficient filtration excellence today – enhance your bioprocessing with Sartopure® PP3.
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet1/4" Multiple Stepped Hose Barb
-
Connector Outlet1/4" Multiple Stepped Hose Barb
Dimensions
-
Filter Sizesize 5 (0.024 m² / 0.26 ft²)
General Specifications
-
Capsule/Cartridge FormatCapsules
-
Maximum Allowable Back Pressure2 bar | 29 psi at 20°C
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 80 °C: 2 bar
-
Maximum Operating Pressure20 °C: 4 bar
Physicochemical Information
-
Gamma StableNo
-
Retention Rate0.45 µm
Product Information
-
BrandSartopure® PP3
-
Packaging5 Pieces per Package
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
-
Sterilizing GradeNo
Usage Protocols
-
Sterilization Procedures134 °C, 2 bar, 30 min
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.