- Shop
- Reagents & Supplements
- Supplements
- Bio-Pure Human Serum Albumin (HSA) 10% solution
Bio-Pure Human Serum Albumin (HSA) 10% solution
Specially treated Human Serum Albumin, optimized for human ES and iPS cell culture
- Price (USD)
- $46.20
- Article number:
- 05-720-1D
- Piece
- 1
Specially treated Human Serum Albumin, optimized for human ES and iPS cell culture
Overview
Specifications
Choose your Human Serum Albumin
Bio-Pure Human Serum Albumin is a xeno-free supplement, specially qualified for the growth and expansion of undifferentiated pluripotent human embryonic stem (hES) cells and induced pluripotent stem (hiPS) cells, in both feeder-dependent and feeder-free conditions. Human Serum Albumin (HSA) is a medium supplement that is a highly soluble osmolytic protein with a high molecular weight.
HSA is effective in maintaining hES cell health, expansion and growth. It is particularly valuable in maintaining cell membrane stability. HSA is useful both for binding anionic, cationic and neutral molecules, as well as its ability to sequester and stabilize a wide array of ions and other small molecules.
Our cGMP Human Serum Albumin is blood-derived, using injectable-grade Raw Materials and manufactured under ISO 13485, aligning with applicable cGMP guidelines to ensure the highest standards of safety, quality control, and performance integrity for your critical applications. On the other hand, our cGMP Recombinant Human Albumin is produced using recombinant technology, offering an animal component-free and chemically defined alternative that adheres to ISO 20399 standards, ensuring unmatched consistency and purity for the most sensitive biotechnological applications. With both options offering cGMP compliance, you can select the product that best aligns with your technical requirements and compliance needs.
Applications
-
Application AreaSupplement for cell culture
Compliance Information
-
OriginXeno-Free
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionAdherent/Suspension
Product Information
-
BrandBio-Pure
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume10 mL
Citation information is temporarily unavailable. Please check back later.