Nutrient Pad Sets, Dehydrated Media Pads in Standard TTC Media and 0.45µm gridded Membrane Filter
Nutrient Pad Sets consist of biologically inert cellulose pads impregnated with liquid nutrient media of the formula corresponding to their type. They are individually pre-plated in autosterile petri dishes consisting of polystyrene. The standard NPS box contains 100 sterile Nutrient Pads. Ten petri dishes are sealed in an aluminum bag. This special packaging protects the sensitive formula constituents during transport and storage from fluctuations in humidity and temperature. They are always used in conjunction with membrane filters. Hence each type of Nutrient Pad comes with individually packed and sterilized membrane filters. These membrane filters are tailored to meet special requirements of microbial detection.
Top Features of NPS:
- Trouble-free storage up to 24 months
- Easy handling
- Specialized Packaging for a long shelf life
- No need for cooling during storage and transportation
Popular Applications for Standard TTC NPS:
- Total Colony Count in raw materials, water (general quality), wastewater, beverages, beer and other products
- Price (USD):
- $236.00
- Item No.:
- 14055--47----RDN
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Sartorius nutrient pad sets are practical. They require moisture with 3.0 – 3.5 mL of sterile and demineralized water, and they are ready to use. Optimal moisture is evident when an excess ring of water surrounds the NPS. Once moistened, you have a sterile culture media appropriate for optimal microorganism growth.
Secure Shipping
Each nutrient pad is individually inserted into a petri dish and sterilized. Ten of these petri dishes are sealed in an aluminum bag, protecting the constituents of the nutrient pad during transport. This ensures that you receive a high-quality product that you can use with confidence. Quality persists throughout the entire shelf life of the nutrient pads up to 24 months.
Compliance with International Standards
These nutrient pads meet the standards of diverse international water and food industry organizations. Aside from the European drinking water directive, they comply with international pharmacopoeias, DIN and ISO standards, the American Standards for Water and Foods, mineral water regulations, brewery guidelines such as MEBAC and EBC and recommendations of the food industry such as LMBG, NCA, and ICUMSA.
Economical and Convenient
A standard NPS box contains 100 sterile nutrient pads. Membrane filters are also included and individually sterile packaged. To enhance ease of use, membrane filters of the RDN versions are compatible with the Microsart® e.motion Dispenser and conveniently inserted. The nutrient pads prevent time-consuming and labor-intensive preparation of nutrient media, including sterilization and cleaning, maximizing laboratory workflow.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
IndustryFood & Beverage
-
MarketEnvironmental/Water Testing
Biological Information
-
Target MicroorganismTotal count
Compliance Information
-
Animal ComponentsYes
-
CSA CompliantNo
-
Electrical / Battery itemNo
Dimensions
-
Diameter⌀ 47 mm
-
Dimensions WxDxH170 × 390 × 140 mm
-
Filter Diameter⌀ 47 mm
Features
-
Reference StandardsAPHA (water)
General Specifications
-
Culture MediaStandard TTC
-
Membrane Color | Grid Colorgreen | dark green
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
Physicochemical Information
-
Pore Size0.45 µm
Product Information
-
Media FormatNutrient Pads
-
Pack Size100
-
Package TypeDispenser Ready
-
Packaging10 Bags of 10 Dishes
-
Sample Type
-
Fruit Juice
-
Raw Materials
-
Water (General Quality)
-
Soft drinks, Concentrates
-
Sugar, Sugar Products
-
Beverage
- Other Products
-
Fruit Juice
-
TypeMedia
Sterility/Purity
-
Delivery ConditionSterile
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.