Unisart® CN 110 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 110 Backed Nitrocellulose Membrane

  • Fast time-to-signal and very fast background clearance
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 110 Backed Nitrocellulose Membrane

  • Assays using plant extract or viscous solutions
  • Lateral flow immunoassays and rapid antigen tests
  • Reel-to-reel manufacturing
Membrane Roll Width
Pack Size
Max Splices
Article number: 
1UN11ER100025NTB
*Custom/bulk order quotes are provided within 24 hours of request.
Unisart® CN 110 Backed Nitrocellulose Membrane
Unisart® CN 110 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 110 Backed Nitrocellulose Membrane

  • Fast time-to-signal and very fast background clearance
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 110 Backed Nitrocellulose Membrane

  • Assays using plant extract or viscous solutions
  • Lateral flow immunoassays and rapid antigen tests
  • Reel-to-reel manufacturing
Item No.:
1UN11ER100025NTB

Overview

Specifications

Unisart® CN 110 is the thinnest lateral flow membrane in our portfolio. It has a total thickness of 185 - 215 µm and perfectly fits into tight lateral flow cassettes. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing.

This membrane is perfectly suited for assays using plant extract or viscous solutions.

Unisart® CN 110 is the membrane of choice for applications requiring:

  • time-to-signal and
  • background clearance

We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.

Please contact us at unisart@sartorius.com for more information and to connect with our experts

Applications

  • Market
    Pharma/Biotech

Dimensions

  • Membrane Roll Length
    100 m
  • Membrane Roll Width
    25 mm
  • Membrane Thickness
    185 - 215 µm

Features

  • Max Splices
    3

Materials of Construction

  • Backing
    100 µm clear Polyester
  • Membrane Material
    Nitrocellulose

Physicochemical Information

  • Capillary Speed
    90–130 s/40 mm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Unisart®
  • Membrane Type
    CN 110
  • Pack Size
    5 rolls

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.