- Shop
- OEM & Diagnostic Membranes
- OEM Membranes
- Unisart StructSure® Membrane, 6-channel S-shape, 50 structures, 1 roll per pack
Unisart StructSure® Membrane, 6-channel S-shape, 50 structures, 1 roll per pack
Top Features
- Multiplexing: Parallel testing of multiple targets from a single sample enhancing assay efficiency
- Multiple reaction zones: Separate lanes prevent cross-reaction and ensure accurate results
- Miniaturization: Quicker assay times, reduced sample and reagent requirements, cost savings
Popular Applications
- Multiparameter lateral flow assays, e.g. infectious disease testing
- Semi-quantitive analysis, e.g. monitoring of treatments efficacy and disease progression
- Drug testing, e.g. testing of different concentration thresholds
- Article number:
- 3UN14ER5X6S01WS
Top Features
- Multiplexing: Parallel testing of multiple targets from a single sample enhancing assay efficiency
- Multiple reaction zones: Separate lanes prevent cross-reaction and ensure accurate results
- Miniaturization: Quicker assay times, reduced sample and reagent requirements, cost savings
Popular Applications
- Multiparameter lateral flow assays, e.g. infectious disease testing
- Semi-quantitive analysis, e.g. monitoring of treatments efficacy and disease progression
- Drug testing, e.g. testing of different concentration thresholds
Overview
Specifications
The 6-Channel S-Shape Unisart StructSure® membrane is a cutting-edge solution for multiparameter lateral flow assays, offering a unique combination of unparalleled precision and efficiency. This membrane features six separate channels, each 2 mm wide and 26.2 mm long, within a 14 mm wide structure. The innovative S-shape design allows for controlled mixing and efficient binding, enhancing the accuracy and reliability of test results.
One roll contains 50 structures and is ideal for preliminary testing of this advanced technology.
Have questions or need guidance? Our team of membrane experts is always ready to assist you in selecting the most suitable membrane for your specific lateral flow assay. Please contact us: unisart@sartorius.com
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Width25 mm
-
Membrane Thickness225 - 255 µm
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed95–155 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 140
-
Pack Size1 roll
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.