- Shop
- OEM & Diagnostic Membranes
- OEM Membranes
- Unisart® CN 140 Unbacked Nitrocellulose Membrane
Unisart® CN 140 Unbacked Nitrocellulose Membrane
Top Features of Unisart® CN 140 Unbacked Nitrocellulose Membrane
- General purpose membrane with high protein binding capacity
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Unbacked Nitrocellulose Membrane
- Lateral flow immunoassays
- Rapid antigen tests (RAT)
- Point-of-care (POC) tests
- Item No.:
- 1UN14AR100020WSB
Top Features of Unisart® CN 140 Unbacked Nitrocellulose Membrane
- General purpose membrane with high protein binding capacity
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Unbacked Nitrocellulose Membrane
- Lateral flow immunoassays
- Rapid antigen tests (RAT)
- Point-of-care (POC) tests
Overview
Specifications
Unisart® CN 140 unbacked is the preferred membrane for a wide range of lateral flow assays, offering a capillary speed of 90 - 150 s/40 mm. It consists of a thin microporous nitrocellulose membrane without polyester backing and features a thickness range of 120 - 160 µm.
Choose Unisart® CN 140 Unbacked when the following is required:
- ideal balance between assay time and sensitivity
- fast background clearance
This membrane is well-suited for general-purpose applications.
Unisart® CN diagnostic membranes are designed to be the optimal substrate for rapid lateral flow tests. Their white, flat, and smooth surface is free from macroscopic defects and foreign matters, ensuring consistent and precise dispensing of sharp capture and control reagent lines.
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width20 mm
-
Membrane Thickness120 – 160 µm
Features
-
Max Splices0
Materials of Construction
-
Backingnone
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed90–150 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 140
-
Pack Size5 rolls
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.