Our eShop is currently on maintenance and therefore only available with limited functionality. Quoting is possible. Purchasing is not possible. The entire functionality will be available again from May 5th 2025, 00:01 CEST. Thanks for your understanding.
- Shop
- OEM & Diagnostic Membranes
- OEM Membranes
- Unisart® CN 140 Backed Nitrocellulose Membrane
Unisart® CN 140 Backed Nitrocellulose Membrane
Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane
- General purpose membrane with high protein binding capacity
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane
- Lateral flow immunoassays
- Rapid antigen tests
- Reel-to-reel manufacturing
- Item No.:
- 1UN14ER100018NTB
- Availability:
- pcs
Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane
- General purpose membrane with high protein binding capacity
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane
- Lateral flow immunoassays
- Rapid antigen tests
- Reel-to-reel manufacturing
Overview
Specifications
Choose your Unisart® Diagnostic Membranes
Unisart® CN 140 is the gold standard in our portfolio. It is the membrane of choice for many different tests in lateral flow assays with a capillary speed of 95 - 155 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.
Unisart® CN 140 is the membrane of choice when the following things are needed:
- very good sensitivity and
- fast background clearance
This membrane is perfectly suited for general use purposes.
The Unisart® diagnostic membranes have been designed to be the best substrate for rapid lateral flow tests.
All backed Unisart® membranes perfectly fit diagnostic manufacturer production needs from thousand strips on manual cards to million strips on reel-to-reel equipment.
Their white, flat and smooth surface is free of macroscopic defects and foreign matters allowing a consistent dispensing of sharp capture and control reagents lines.
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width18 mm
-
Membrane Thickness225 – 255 µm
Features
-
Max Splices3
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed95–155 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 140
-
Pack Size5 rolls
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.