Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- OEM & Diagnostic Membranes
- OEM Membranes
- Unisart® CN 140 Backed Nitrocellulose Membrane
Unisart® CN 140 Backed Nitrocellulose Membrane
Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane
- General purpose membrane with high protein binding capacity
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane
- Lateral flow immunoassays
- Rapid antigen tests
- Reel-to-reel manufacturing
- Item No.:
- 1UN14ER100020WSB
Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane
- General purpose membrane with high protein binding capacity
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane
- Lateral flow immunoassays
- Rapid antigen tests
- Reel-to-reel manufacturing
Overview
Specifications
Choose your Unisart® Diagnostic Membranes
Unisart® CN 140 is the gold standard in our portfolio. It is the membrane of choice for many different tests in lateral flow assays with a capillary speed of 95 - 155 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.
Unisart® CN 140 is the membrane of choice when the following things are needed:
- very good sensitivity and
- fast background clearance
We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.
Please contact us at unisart@sartorius.com for more information and to connect with our experts.
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width20 mm
-
Membrane Thickness225 - 255 µm
Features
-
Max Splices0
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed95–155 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 140
-
Pack Size5 rolls
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.