Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- OEM & Diagnostic Membranes
- OEM Membranes
- Unisart® CN 140 Backed Nitrocellulose Membrane
Unisart® CN 140 Backed Nitrocellulose Membrane
Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane
- General purpose membrane with high protein binding capacity
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane
- Lateral flow immunoassays
- Rapid antigen tests
- Reel-to-reel manufacturing
- Item No.:
- 1UN14ER100022--B
Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane
- General purpose membrane with high protein binding capacity
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane
- Lateral flow immunoassays
- Rapid antigen tests
- Reel-to-reel manufacturing
Overview
Specifications
Choose your Unisart® Diagnostic Membranes
Unisart® CN 140 is the gold standard in our portfolio. It is the membrane of choice for many different tests in lateral flow assays with a capillary speed of 95 - 155 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.
Unisart® CN 140 is the membrane of choice when the following things are needed:
- very good sensitivity and
- fast background clearance
We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.
Please contact us at unisart@sartorius.com for more information and to connect with our experts.
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width22 mm
-
Membrane Thickness225 - 255 µm
Features
-
Max Splices3
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed95–155 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 140
-
Pack Size5 rolls
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.