Unisart® CN 140 Backed Nitrocellulose Membrane, 1 roll per pack

Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane, 1 roll per pack

  • General purpose membrane with high protein binding capacity
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane, 1 roll per pack

  • Lateral flow immunoassays
  • Rapid antigen tests
  • Reel-to-reel manufacturing

Membrane Roll Width
Price (USD):
$385.00
Item No.: 
1UN14ER100025NT
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Unisart® CN 140 is the gold standard in our portfolio. It is the membrane of choice for many different tests in lateral flow assays with a capillary speed of 95 - 155 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.

Unisart® CN 140 is the membrane of choice when the following things are needed:

  • very good sensitivity and
  • fast background clearance

This membrane is perfectly suited for general use purposes.

The Unisart® diagnostic membranes have been designed to be the best substrate for rapid lateral flow tests.

All backed Unisart® membranes perfectly fit diagnostic manufacturer production needs from thousand strips on manual cards to million strips on reel-to-reel equipment.

Their white, flat and smooth surface is free of macroscopic defects and foreign matters allowing a consistent dispensing of sharp capture and control reagents lines.

Applications

  • Market
    Pharma/Biotech

Dimensions

  • Membrane Roll Length
    100 m
  • Membrane Roll Width
    25 mm
  • Membrane Thickness
    225 - 255 µm

Features

  • Max Splices
    3

Materials of Construction

  • Backing
    100 µm clear Polyester
  • Membrane Material
    Nitrocellulose

Physicochemical Information

  • Capillary Speed
    95–155 s/40 mm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Unisart®
  • Membrane Type
    CN 140
  • Pack Size
    1 roll

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.