Unisart® CN 140 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane

  • General purpose membrane with high protein binding capacity
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane

  • Lateral flow immunoassays
  • Rapid antigen tests
  • Reel-to-reel manufacturing
Membrane Roll Width
Pack Size
Max Splices
Item No.: 
1UN14ER100050WSB
*Custom/bulk order quotes are provided within 24 hours of request.
Unisart® CN 140 Backed Nitrocellulose Membrane
Unisart® CN 140 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane

  • General purpose membrane with high protein binding capacity
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane

  • Lateral flow immunoassays
  • Rapid antigen tests
  • Reel-to-reel manufacturing
Item No.:
1UN14ER100050WSB
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Unisart® CN 140 is the gold standard in our portfolio. It is the membrane of choice for many different tests in lateral flow assays with a capillary speed of 95 - 155 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.

Unisart® CN 140 is the membrane of choice when the following things are needed:

  • very good sensitivity and
  • fast background clearance

We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.

Please contact us at unisart@sartorius.com for more information and to connect with our experts.

Applications

  • Market
    Pharma/Biotech

Dimensions

  • Membrane Roll Length
    100 m
  • Membrane Roll Width
    50 mm
  • Membrane Thickness
    225 - 255 µm

Features

  • Max Splices
    0

Materials of Construction

  • Backing
    100 µm clear Polyester
  • Membrane Material
    Nitrocellulose

Physicochemical Information

  • Capillary Speed
    95–155 s/40 mm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Unisart®
  • Membrane Type
    CN 140
  • Pack Size
    5 rolls

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.