Unisart® CN 150 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 150 Clear Backed Nitrocellulose Membrane

  • Clear and white polyester backing options

  • Very high sensitivity

  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 150 Clear Backed Nitrocellulose Membrane

  • Immunofluorescence readout

  • Lateral flow immunoassays and rapid antigen tests (RAT)

  • Reel-to-reel manufacturing

Membrane Roll Width
Pack Size
Max Splices
Backing
Article number: 
1UN15LR100020NT
*Custom/bulk order quotes are provided within 24 hours of request.
Unisart® CN 150 Backed Nitrocellulose Membrane
Unisart® CN 150 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 150 Clear Backed Nitrocellulose Membrane

  • Clear and white polyester backing options

  • Very high sensitivity

  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 150 Clear Backed Nitrocellulose Membrane

  • Immunofluorescence readout

  • Lateral flow immunoassays and rapid antigen tests (RAT)

  • Reel-to-reel manufacturing

Item No.:
1UN15LR100020NT
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Unisart® CN 150 features a capillary speed of 90 - 180 s/40 mm and is composed of a thin microporous nitrocellulose membrane with a polyester backing. The membrane is available with two backing options: clear and white polyester. The white backing is particularly well-suited for immunofluorescent readouts.

Choose Unisart® CN 150 Backed when you require:

  • very high assay sensitivity
  • fast background clearance

We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.

Please contact us at unisart@sartorius.com for more information and to connect with our experts.

Applications

  • Market
    Pharma/Biotech

Dimensions

  • Membrane Roll Length
    100 m
  • Membrane Roll Width
    20 mm
  • Membrane Thickness
    240 – 280 µm

Features

  • Max Splices
    3

Materials of Construction

  • Backing
    100 µm clear Polyester
  • Membrane Material
    Nitrocellulose

Physicochemical Information

  • Capillary Speed
    90–180 s/40 mm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Unisart®
  • Membrane Type
    CN 150
  • Pack Size
    1 roll

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.