Unisart® CN 180 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 180 Backed Nitrocellulose Membrane

  • The most sensitive lateral flow membrane in our portfolio
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 180 Backed Nitrocellulose Membrane

  • Critical assays such as HIV tests
  • Lateral flow immunoassays and rapid antigen tests
  • Reel-to-reel manufacturing
Membrane Roll Width
Pack Size
Max Splices
Price (USD)
$393.00
Item No.: 
1UN18ER100025NT
*Custom/bulk order quotes are provided within 24 hours of request.
Unisart® CN 180 Backed Nitrocellulose Membrane
Unisart® CN 180 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 180 Backed Nitrocellulose Membrane

  • The most sensitive lateral flow membrane in our portfolio
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 180 Backed Nitrocellulose Membrane

  • Critical assays such as HIV tests
  • Lateral flow immunoassays and rapid antigen tests
  • Reel-to-reel manufacturing
Price (USD):
$393.00
Item No.:
1UN18ER100025NT
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Unisart® CN 180 is the most sensitive lateral flow membrane in our portfolio with a capillary speed of 135 - 175 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.

Unisart® CN 180 is the membrane of choice when very high sensitivity is needed. This membrane with its superior sensitivity is perfectly suited for critical assays such as HIV tests.

We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.

Please contact us at unisart@sartorius.com for more information and to connect with our experts.

Applications

  • Market
    Pharma/Biotech

Dimensions

  • Membrane Roll Length
    100 m
  • Membrane Roll Width
    25 mm
  • Membrane Thickness
    225 - 255 µm

Features

  • Max Splices
    3

Materials of Construction

  • Backing
    100 µm clear Polyester
  • Membrane Material
    Nitrocellulose

Physicochemical Information

  • Capillary Speed
    135–175 s/40 mm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Unisart®
  • Membrane Type
    CN 180
  • Pack Size
    1 roll

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.