- Shop
- OEM & Diagnostic Membranes
- OEM Membranes
- Unisart® CN 180 Backed Nitrocellulose Membrane
Unisart® CN 180 Backed Nitrocellulose Membrane
Top Features of Unisart® CN 180 Backed Nitrocellulose Membrane
- The most sensitive lateral flow membrane in our portfolio
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 180 Backed Nitrocellulose Membrane
- Critical assays such as HIV tests
- Lateral flow immunoassays and rapid antigen tests
- Reel-to-reel manufacturing
- Item No.:
- 1UN18ER100025NTB
Top Features of Unisart® CN 180 Backed Nitrocellulose Membrane
- The most sensitive lateral flow membrane in our portfolio
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 180 Backed Nitrocellulose Membrane
- Critical assays such as HIV tests
- Lateral flow immunoassays and rapid antigen tests
- Reel-to-reel manufacturing
Overview
Specifications
Unisart® CN 180 is the most sensitive lateral flow membrane in our portfolio with a capillary speed of 135 - 175 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm. Unisart® CN 180 is the membrane of choice when very high sensitivity is needed. This membrane with its superior sensitivity is perfectly suited for critical assays such as HIV tests. Unisart® diagnostic membranes have been designed to be the best substrate for rapid antigen tests. All backed Unisart® membranes perfectly fit diagnostic manufacturer production needs from a thousand strips on manual cards to a million strips on reel-to-reel equipment. Their white, even and smooth surface is free of macroscopic defects and foreign matters allowing a consistent dispensing of sharp capture and control lines.
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width25 mm
-
Membrane Thickness225 - 255 µm
Features
-
Max Splices3
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed135–175 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 180
-
Pack Size5 rolls
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.