- Shop
- Cell Culture Media
- Immune Cell Media
- CellGenix® GMP TCM
CellGenix® GMP TCM (1000 mL Bag)
- Optimized, xeno-free, serum-free medium
- Exceptional performance with no need to add serum
- Highly efficient for the expansion and cultivation T cells, CAR-T cells and Tregs
- Manufactured in accordance with applicable GMP guidelines
- For the exact expiry date and the batch specific activity, please refer to the Certificate of Analysis on the My Sartorius Portal.
- We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications. Please submit your Authorization Request via the form above.
Package Type
Volume
- Article number:
- 20914-1000
CellGenix® GMP TCM (1000 mL Bag)
- Optimized, xeno-free, serum-free medium
- Exceptional performance with no need to add serum
- Highly efficient for the expansion and cultivation T cells, CAR-T cells and Tregs
- Manufactured in accordance with applicable GMP guidelines
- For the exact expiry date and the batch specific activity, please refer to the Certificate of Analysis on the My Sartorius Portal.
- We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications. Please submit your Authorization Request via the form above.
Overview
Specifications
CellGenix® TCM is optimized for serum-free expansion and cultivation of T cells. It supports the expansion of CD4+ and CD8+ T cells and promotes a central memory and early differentiated memory T cell phenotype. It is highly efficient for the expansion and cultivation T cells, CAR-T cells and Tregs.
Please refer to Certificate of Analysis link for the exact expiry date and the batch specific activity.
We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications. Please submit your Authorization Request via the form above.
Applications
-
ApplicationClinical ex vivo use
-
Application Area
-
Cell & gene therapy
-
Immunology
- Immune cell culture
-
Cell & gene therapy
-
Cell TypeT Cells
Biological Information
-
Functional AssayEx vivo-culture of primary human CD3+T-Cells
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
General Specifications
-
pH RangepH 7.2 – 7.5
Physicochemical Information
-
Adherence/SuspensionAdherent/Suspension
-
Endotoxin≤ 0.5 EU/ml
-
Osmolality280-320 mOsm/kg H2O
Product Information
-
BrandCellGenix®
-
Package TypeBag
Sterility/Purity
-
Delivery ConditionSterile
-
MycoplasmaNot detectable
Volume
-
Volume1000 mL