Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- OEM & Diagnostic Membranes
- OEM Membranes
- Unisart® CN 95 Backed Nitrocellulose Membrane
Unisart® CN 95 Backed Nitrocellulose Membrane
Top Features of Unisart® CN 95 Backed Nitrocellulose Membrane
- The fastest lateral flow membrane in our portfolio with reliable capillary speed
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 95 Backed Nitrocellulose Membrane
- Lateral flow immunoassays for viscous or particle loaded samples
- Rapid antigen tests
- Reel-to-reel manufacturing
- Item No.:
- 1UN95ER100020NT
Top Features of Unisart® CN 95 Backed Nitrocellulose Membrane
- The fastest lateral flow membrane in our portfolio with reliable capillary speed
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 95 Backed Nitrocellulose Membrane
- Lateral flow immunoassays for viscous or particle loaded samples
- Rapid antigen tests
- Reel-to-reel manufacturing
Overview
Specifications
Choose your Unisart® Diagnostic Membranes
Unisart® CN 95 is the fastest lateral flow membrane in our portfolio with a capillary speed of 65 - 115 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 240 - 270 µm.
This membrane is perfectly suited for viscous or particle loaded samples.
Unisart® CN 95 is the membrane of choice for applications requiring:
- fast time-to-signal
- very fast background clearance
We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.
Please contact us at unisart@sartorius.com for more information and to connect with our experts.
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width20 mm
-
Membrane Thickness240 – 270 µm
Features
-
Max Splices3
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed65–115 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 95
-
Pack Size1 roll
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.