Unisart® CN 110 Backed Nitrocellulose Membrane, 1 roll per pack
Top Features of Unisart® CN 110 Backed Nitrocellulose Membrane, 1 roll per pack
- Fast time-to-signal and very fast background clearance
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 110 Backed Nitrocellulose Membrane, 1 roll per pack
- Assays using plant extract or viscous solutions
- Lateral flow immunoassays and rapid antigen tests
- Reel-to-reel manufacturing
- Price (USD):
- $312.00
- Item No.:
- 1UN11ER100020NT
- Availability:
- pcs
Choose your Unisart® Diagnostic Membranes
Unisart® CN 110 is the thinnest lateral flow membrane in our portfolio. It has a total thickness of 185 - 215 µm and perfectly fits into tight lateral flow cassettes. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing.
Unisart® CN 110 is the membrane of choice when fast
time-to-signal and
background clearance
is needed.
This membrane is perfectly suited for assays using plant extract or viscous solutions.
Unisart® diagnostic membranes have been designed to be the best substrate for rapid antigen tests.
All backed Unisart® membranes perfectly fit diagnostic manufacturer production needs from thousand strips on manual cards to million strips on reel-to-reel equipment.
Their white, even and smooth surface is free of macroscopic defects and foreign matters allowing a consistent dispensing of sharp capture and control lines.
Application Notes
Brochure
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width20 mm
-
Membrane Thickness185 - 215 µm
Features
-
Max Splices3
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed90–130 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 110
-
Pack Size1 roll
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.