Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Sartocon® Slice 200 Cassette | Hydrosart® | 1kDa | 200cm² | E-Screen

Sartocon® Hydrosart Ultrafiltration Cassettes offer the ideal solution for various UF/DF applications. All cassette designs are self-sealing and fully scalable. The cellulose-based Hydrosart® provides:

  • Strong hydrophilicity
  • Virtually non-fouling properties
  • Easy cleanability
  • High chemical compatibility
MWCO
Filtration Area
Channel Height
Article number: 
3081440902E--SW
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® Slice 200 Cassette | Hydrosart® | 1kDa | 200cm² | E-Screen
Sartocon® Slice 200 Cassette | Hydrosart® | 1kDa | 200cm² | E-Screen

Sartocon® Hydrosart Ultrafiltration Cassettes offer the ideal solution for various UF/DF applications. All cassette designs are self-sealing and fully scalable. The cellulose-based Hydrosart® provides:

  • Strong hydrophilicity
  • Virtually non-fouling properties
  • Easy cleanability
  • High chemical compatibility
Item No.:
3081440902E--SW
Number of pieces
1

Overview

Specifications

Ultrafiltration Hydrosart® TFF Cassette Solutions

Sartocon® and Sartocube® ultrafiltration cassettes deliver high-performance separation combined with easy handling across various applications. Our cassette designs are self-sealing and feature enlarged feed and retentate ports for gentle product handling. They offer full scalability from development to large-scale manufacturing, thanks to consistent cassette geometry.

Our Hydrosart® membrane is a high-performance, stabilized cellulose-based membrane optimized for biopharmaceutical process applications.

  • Extremely hydrophilic, ensuring non-protein binding and virtually non-fouling properties
  • Exceptionally cleanable, with high caustic stability, providing a long life cycle with stable performance in flux and retention
  • Excellent chemical compatibility with commonly used solvents in ADC or peptides & oligonucleotide processing

Available Screen Types:

E-Screen: More open screen geometry for high-viscosity solutions (> 3cP) with lower pressure drops

ECO Screen: More narrow screen geometry for lower final viscosities (up to 3cP). Enables efficient processing with lower pump capacities

Typical applications:

  • Buffer exchange
  • Concentration or volume reduction

Applicable across a wide range of biopharmaceutical processes, including mAbs, ADCs, peptides & oligonucleotides, vaccines, cell & gene therapy, nucleotides, blood & plasma, and more.

Formats and Filtration Area

Sartorius TFF cassettes are available in multiple size formats.

  • Sartocon® Slice 200 are ideal for reduced volume handling during development
  • Sartocon® Slice formats are optimal for small-scale production or small volume pilot runs
  • Sartocon® and Sartocube® are perfect for large-scale production

Accessories

  • All ultrafiltration cassettes fit into Sartocon® and Sartoflow® holders for modular scale-up
  • Wide range of Sartoflow® systems available to suit different process scales and requirements
  • Configurations support flexible process development, optimization, and integration in manufacturing

Compliance and quality

Sartorius TFF products comply with global regulatory and quality standards (see specification area) and are tested for integrity during final release.

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Channel Height
    E-Screen (High viscosity)
  • Filtration Area
    200 cm²
  • Flow Channel Geometry
    Viscosity above 30 cp

General Specifications

  • Cassette Format
    Sartocon® Slice 200 Cassettes
  • Filter Class
    Ultrafilter

Materials of Construction

  • Membrane Material
    Hydrosart®
  • Sealing Compound
    Silicone White (High chemical resistance)
  • Spacer
    • Polypropylene (PP)
    • Polyvinylidene fluoride (PVDF)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 – 14

Physicochemical Information

  • MWCO
    1 kDa
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocon®
  • Pack Size
    1