- Shop
- Tangential Flow Filtration (TFF)
- TFF Cassettes
- Standard Cassettes
- Sartocon® and Sartocube® | TFF Ultrafiltration | Cassettes | Hydrosart®
Sartocon® Cassette | Hydrosart® | 30kDa | 0.7m² | ECO Screen
- Membrane Materials: Hydrosart® or Polyethersulfone
- Effective Filtration Areas: 0.02m² - 3.5m²
- Cut-Offs: 1 - 300 kDa
- Screen Types: E-Screen or ECO Screen
- Item No.:
- 3M21445907E--SW
- Piece
- 1
- Membrane Materials: Hydrosart® or Polyethersulfone
- Effective Filtration Areas: 0.02m² - 3.5m²
- Cut-Offs: 1 - 300 kDa
- Screen Types: E-Screen or ECO Screen
Overview
Specifications
Choose your Sartocon® and Sartocube® | TFF Ultrafiltration | Cassettes
Sartocon® cassettes are self-sealing, feature low extractables and the enlarged feed and retentate ports lower system pressure drops.
Sartocon® cassettes are ideally combined with Sartorius Sartocon holders and systems.
Hydrosart® Membrane
Sartocon Hydrosart® cassettes are characterized by ultra-low protein adsorption, easy cleaning, higher yields, and long product life. Even with repeated use, Hydrosart® ultrafiltration membrane maintains it’s performance without fouling or loss of retention.
Hydrosart® high performance membrane is a stabilized cellulose-based membrane that has been optimized for biopharmaceutical process applications. Hydrosart® is stable across a broad pH range, is extremely hydrophilic, making it non-protein binding, and virtually non-fouling. Membrane depyrogenation can be accomplished by using NaOH even at elevated temperatures. These features make Hydrosart® an ideal membrane for biological applications.
Cut-Offs:
E-screen: 2 | 5 | 10 | 30 | 100 | 300 kDa
ECO screen: 10 | 30 | 100 | 300 kDa
Polyethersulfone Membrane
Polyethersulfone (PES) membrane is an established membrane polymer that is well suited to any biopharmaceutical process applications. PES membrane is a stable polymer that can operate in a broad pH and temperature range and withstand aggressive cleaning cycles.
Sartocon® Polyethersulfone TFF cassettes are well established in the biotechnological and pharmaceutical industry. The PES membrane is a stable polymer that features a broad pH and temperature range. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures.
Cut-Offs:
E-screen: 1 | 5 | 8 | 10 | Albumin | 30 | 50 | 100 | 300 kDa
ECO screen: 10 | 30 | 100 | 300 kDa
Flow Channel Geometry
The Sartocon® family is available in two flow channel geometry versions. E-Screen filters are dominantly used for protein concentrations up to above 20% as well as viscosity conditions greater than 3 cp. ECO-Screen devices mainly used for water based protein solutions of below 20% protein concentration as well as lower than 3 cp viscosity allow economical optimized filtration runs.
Available Sizes
Sartorius Sartocon® and Sartocube® TFF cassettes are available for pilot- and production scale, and in Sartocon® Slice as well as Sartocon® Slice 200 format for reduced volume handling.
Regulatory Compliance
All product contact materials have passed the current USP Biological Test and Cytotoxicity Test. All materials are BSE and TSE free. The filtrate meets or exceeds the currently valid USP and EP for sterile Water for Injection, with respect to extractable substances, oxidizable substances and Bacteria Endotoxins.
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Channel HeightECO Screen (Low viscosity)
-
Filtration Area0.7 m²
-
Flow Channel GeometryViscosity below 3 cp
General Specifications
-
Cassette FormatSartocon Cassettes
-
Filter ClassUltrafilter
Materials of Construction
-
Membrane MaterialHydrosart®
-
Sealing CompoundSilicone White (High chemical resistance)
-
SpacerPolypropylene (PP)
Operating Conditions
-
Maximum Inlet Pressure4 bar
-
pH StabilitypH 2 – 14
Physicochemical Information
-
MWCO30 kDa
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartocon®
-
Pack Size1