Ambr® CF Filter Hydrosart® 300 kD
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.
The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.
The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
- Price (USD):
- $390.00
- Item No.:
- 3MA1447910
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Ambr® CF Filter
The Hydrosart® Membrane
Hydrosart® is a cross linked regenerated cellulose based membrane that has been optimized for the Biopharmaceutical industry.
The Hydrosart® membrane is a robust polymer that can operate over a broad pH range.
Hydrosart® is also extremely hydrophilic, making it non-protein binding and non-fouling.
Membrane depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations.
These features make Hydrosart® an ideal membrane for Biopharmaceutical applications.
Applications
-
ApplicationUltrafiltration
-
IndustryPharma / Biotech
Dimensions
-
Dimensions WxDxH19.5X13X6.5
-
Filtration Area10 cm²
-
Flow Channel GeometryScreening Device
General Specifications
-
Cassette Formatambr® CF filter
-
Filter FormatCassettes
-
Ultrafilter300 kD Hydrosart® Ultrafilter
Materials of Construction
-
Membrane MaterialHydrosart®
Operating Conditions
-
Maximum Inlet Pressure3 bar
-
pH StabilitypH 2 – 14
Physicochemical Information
-
MWCO300 kD
Product Information
-
BrandAmbr® CF Filter
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.
The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.
The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.
The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.
The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
Study factors for manufacturability
Collect important information about the behaviour of the molecules in downstream processing already in an early stage
Automated, parallel trials
Up to 16 channels can be managed by one control station
Lowest process volumes
Small scale screening with 10 cm² membrane area | 5 mL recirculation volume
Flexibility of two different process scales
Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area