- Shop
- Tangential Flow Filtration (TFF)
- TFF Cassettes
- Single Pass Cassettes
- Sartocon® SP | Single Pass TFF Cassettes
Sartocon® SP | Single Pass TFF | Cassette | Hydrosart® | 0.2m² | 30kDa | Tri-Clamp
- EFA: 0.2 m²
- Cutoff: 30 kDa
- Membrane: Hydrosart®
- Connectors: Tri-Clamp 25 – ½”
- Item No.:
- 3T514459M1465902
- EFA: 0.2 m²
- Cutoff: 30 kDa
- Membrane: Hydrosart®
- Connectors: Tri-Clamp 25 – ½”
Overview
Specifications
Single Pass Cassettes
The Sartocon® SP cassette is a self-contained closed processing device that is delivered irradiated to minimize biocontamination risk.
- Single cassette with 3 stages in series for increased residence time and optimal clearance or contaminant removal
- Conventional cassette format & holder technology for analogous handling and scale-up
- Pre-flushed & gamma-irradiated
- Available with ASEPTIQUIK® or Tri-Clamp connectors
Hydrosart® Membrane
The established Hydrosart® membrane is proven to function without loss of flux capacity for long (weeks) duration process use
Target Use
- Ideally suited for continuous diafiltration of monoclonal antibodies
- Process development for continuous and intensified processing
- Preclinical | clinical trials
_____________________________________________________________
Your Gains Compared to Classic TFF
20x Uptime:Downtime
4x Volumetric Productivity
-60% Footprint and Power Consumption
-15% Buffer Usage
+50% Process Efficiency
_____________________________________________________________
The Sartorius Single Pass TFF Offering
Sartocon® SP cassettes are designed to be used with the Sartoflow® SP TFF system, Sartoflow® SP flow path and Sartocon® Slice SC hydraulic filter holder.
- 3Q514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | AseptiQuik®
- 3T514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | Tri-Clamp
- SFSP-M-SYS Sartoflow® SP System
- SFSP-M-TUSET Sartoflow® SP Complete Tubing Set
- 3D540SQ01-01 Sartocon® Slice SC hydraulic Holder
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filtration Area0.2 m²
General Specifications
-
Filter ClassUltrafilter
Materials of Construction
-
Membrane Material
-
Polyethersulfone (PES)
- Hydrosart®
-
Polyethersulfone (PES)
Physicochemical Information
-
MWCO30 kDa
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartocon®
-
TypeTri-Clamp