4Cell® SmartCHOpe Production Medium 50L Powder
Perfusion medium for protein production using CHO cell lines. 4Cell® SmartCHOpe Media & Feeds are specifically designed formulations which facilitates easy and efficient use in long-term perfusion culture. The portofolio are chemically defined non-animal origin growth media and feeds formulated suitable for any CHO cell lines.
4Cell® SmartCHOpe Production Medium (PM) is a non-selective production medium for batch or for fed batch culture. It can be used for effective cultivation of any CHO cell lines, and helps produce high yield of the active protein.
- Price (USD):
- $4,430.00
- Item No.:
- CQP3FC2101
Choose your 4Cell® SmartCHO and SmartCHOpe Media and Feeds
The 4Cell® SmartCHO Production Medium allows the cultivation or media adaptation of CHO cells. Lacking certain metabolites, the cultivation media exerts a strong selection pressure on cells and shortens the time consuming adaptation to fed batch culture.
- Needs to be supplemented with L-Glutamine prior to use following the instructions for use, usually at 4 – 6 mM final concentration.
- Contains Glucose
- Doesn't contain Hypoxanthine/Thymidine
- Only available in buckets with enough powder to prepare 10L, 25L or 250L of medium.
Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)Non-Animal Origin
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
Pack Size1
-
Package TypeBucket
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume50L