4Cell® SmartCHOpe Stock & Adaptation Medium 10L Powder
Perfusion medium for protein production using CHO cell lines.4Cell® SmartCHOpe Media & Feeds are specifically designed formulations which facilitates easy and efficient use in long-term perfusion culture. The portofolio are chemically defined non-animal origin growth media and feeds formulated suitable for any CHO cell lines.
4Cell® SmartCHOpe Stock & Adaptation Medium (SAM) allows the cultivation or media adaptation of CHO cells. Lacking certain metabolites, the cultivation media exerts a strong selection pressure on cells and shortens the time consuming adaptation to fed batch culture.
- Price (USD):
- $887.00
- Item No.:
- CQP3FC1101
Choose your 4Cell® SmartCHO and SmartCHOpe Media and Feeds
The 4Cell® SmartCHO Stock & Adaptation Medium allows the cultivation or media adaptation of CHO cells. Lacking certain metabolites, the cultivation media exerts a strong selection pressure on cells and shortens the time consuming adaptation to fed batch culture.
- Needs to be supplemented with L-Glutamine prior to use following the instructions for use, usually at 4 – 6 mM final concentration.
- Contains Glucose
- Doesn't contain Hypoxanthine/Thymidine
- Only available in buckets with enough powder to prepare 10L, 25L or 250L of medium.
Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines."
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)Non-Animal Origin
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
Pack Size1
-
Package TypeBucket
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume10L