Sartobran® P | Cartridge | 0.2µm | 10" | Adapter 21

Covering small to large-scale production, these cartridges feature cellulose acetate membranes for high product recovery and minimal adsorption, ensuring reliable performance in diverse biopharmaceutical processes.

Filter Size
Adapter
Material o-ring | seal
Item No.: 
5232107H1----P
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobran® P | Cartridge | 0.2µm | 10" | Adapter 21
Sartobran® P | Cartridge | 0.2µm | 10

Covering small to large-scale production, these cartridges feature cellulose acetate membranes for high product recovery and minimal adsorption, ensuring reliable performance in diverse biopharmaceutical processes.

Item No.:
5232107H1----P
Number of pieces
1

Overview

Specifications

Sartobran® P 0.2 µm Sterile Filters

Sartobran® P 0.2 µm cellulose acetate filters support sterile filtration of vaccines, blood and plasma, and biopharmaceuticals with high product recovery. The low-adsorption membrane helps maintain the integrity of large, shear-sensitive proteins during processing.

Key Features

  • Cellulose Acetate Membrane: Minimizes unspecific adsorption to support high yield and protect valuable proteins and excipients.
  • Protein Integrity Support: Preserves the structure of large, shear-sensitive proteins to maintain process and product quality.
  • Sterilizing-Grade Validation: Fully validated according to current guidelines, providing reliable bacterial retention in critical steps.
  • pH Compatibility: Operates in the pH 4–8 range, covering common formulation buffers and process liquids.
  • Scalable Formats and Areas: Available from small to large filtration areas across different formats to enable linear scale-up.

Applications

  • Coagulation factors, Albumin, lgG
  • Bacterial, viral & mRNA-based vaccines
  • Bioprocessed pharmaceuticals
  • Ophthalmics
  • Purified protein solutions
  • Biological fluids
  • Fluids containing preservatives

Benefits

  • High Product Recovery: Low adsorption limits product loss, helping maximize yield in vaccine and plasma workflows.
  • Consistent Sterile Performance: Validated retention supports confidence in critical sterile filtration steps.
  • Gentle To Proteins: Membrane and flow characteristics help preserve protein structure for downstream performance.
  • PFAS: Made without intentionally using PFAS compounds.

Accessories Information

  • Adapter
    Bottom: Open flat gasket | Top: Open flat gasket

Applications

  • Application
    • Blood and Plasma
    • Vaccine Production
  • Industry
    Pharma / Biotech
  • Modality
    • Harvest | Cell Removal
    • Downstream Intermediates
    • Form & Fill
  • Scale
    Production | Large Scale

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    10"(0.6 m² / 6.5 ft²)
  • Filtration Area
    0.6 m² / 6.5 ft²
  • Outer Diameter
    70 mm

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C; 1 bar (14.5 psi) at 80°C
  • Maximum Diffusion
    15 mL/min at 2.5 bar | 36 psi
  • Minimum Required Bubble Point
    3.2 bar | 46 psi

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Cellulose Acetate (CA)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar
  • Maximum Operating Pressure
    5 bar (72.5 psi)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    Sartobran®
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
    • Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles