Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Normal Flow Filtration
- Sterile Filtration & Mycoplasma Removal & Bioburden Control
- Sartobran® P | 0.2 µm | Cartridge (Production | Small to Large Scale)
Sartobran® P | Cartridge | 0.2µm | 20"
Covering small to large-scale production, these cartridges feature cellulose acetate membranes for high product recovery and minimal adsorption, ensuring reliable performance in diverse biopharmaceutical processes.
Filter Size
Adapter
Material o-ring | seal
- Price (USD)
- $1,140.00
- Item No.:
- 5232507H2----P
- Est. delivery date:
- For more information please log in
- Piece
- 1
Sartobran® P | Cartridge | 0.2µm | 20"
Covering small to large-scale production, these cartridges feature cellulose acetate membranes for high product recovery and minimal adsorption, ensuring reliable performance in diverse biopharmaceutical processes.
Price (USD):
$1,140.00
Overview
Specifications
Choose your Sartobran® P
Sartobran® P 0.2 µm Sterile Filters
Sartobran® P 0.2 µm cellulose acetate filters support sterile filtration of vaccines, blood and plasma, and biopharmaceuticals with high product recovery. The low-adsorption membrane helps maintain the integrity of large, shear-sensitive proteins during processing.
Key Features
- Cellulose Acetate Membrane: Minimizes unspecific adsorption to support high yield and protect valuable proteins and excipients.
- Protein Integrity Support: Preserves the structure of large, shear-sensitive proteins to maintain process and product quality.
- Sterilizing-Grade Validation: Fully validated according to current guidelines, providing reliable bacterial retention in critical steps.
- pH Compatibility: Operates in the pH 4–8 range, covering common formulation buffers and process liquids.
- Scalable Formats and Areas: Available from small to large filtration areas across different formats to enable linear scale-up.
Applications
- Coagulation factors, Albumin, lgG
- Bacterial, viral & mRNA-based vaccines
- Bioprocessed pharmaceuticals
- Ophthalmics
- Purified protein solutions
- Biological fluids
- Fluids containing preservatives
Benefits
- High Product Recovery: Low adsorption limits product loss, helping maximize yield in vaccine and plasma workflows.
- Consistent Sterile Performance: Validated retention supports confidence in critical sterile filtration steps.
- Gentle To Proteins: Membrane and flow characteristics help preserve protein structure for downstream performance.
- PFAS: Made without intentionally using PFAS compounds.
Accessories Information
-
AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-Adapter
Applications
-
Application
-
Blood and Plasma
- Vaccine Production
-
Blood and Plasma
-
Modality
-
Harvest | Cell Removal
-
Downstream Intermediates
- Form & Fill
-
Harvest | Cell Removal
-
ScaleProduction | Large Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size20"(1.2 m² / 12.9 ft²)
-
Filtration Area1.2 m² / 12.9 ft²
-
Outer Diameter70 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C; 1 bar (14.5 psi) at 80°C
-
Maximum Diffusion30 mL/min at 2.5 bar | 36 psi
-
Minimum Required Bubble Point3.2 bar | 46 psi
Materials of Construction
-
Filter MaterialCellulose Acetate (CA)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialCellulose Acetate (CA)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
-
Maximum Operating Pressure5 bar (72.5 psi)
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartobran®
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
- Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles