Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Sartobran® P | SartoScale 47 | 0.45µm | 3pc.

Sartobran® P 0.45 µm Sartoscale supports material screening in process development. The cellulose acetate membrane shows very low unspecific adsorption for high recovery, while bioburden and particle reduction help protect downstream steps.

Filter Size
Connector(s)
Item No.: 
5235306DS--FF--M
Pieces
3
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobran® P | SartoScale 47 | 0.45µm | 3pc.
Sartobran® P | SartoScale 47 | 0.45µm | 3pc.

Sartobran® P 0.45 µm Sartoscale supports material screening in process development. The cellulose acetate membrane shows very low unspecific adsorption for high recovery, while bioburden and particle reduction help protect downstream steps.

Item No.:
5235306DS--FF--M
Number of pieces
3

Overview

Specifications

Sartobran P 0.45 µm for Bioburden Reduction

Sartobran® P 0.45 µm filters provide bioburden and defined particle reduction for biopharmaceutical solutions, especially in vaccine and blood and plasma processes. The cellulose acetate membrane enables very low unspecific adsorption to support high product recovery and efficient processing.

Key Features

  • Cellulose Acetate Membrane: Very low unspecific adsorption supports high recovery of proteins and excipients, helping protect product yield.
  • Bioburden and Particle Reduction: Applied upstream to protect sterilizing-grade membrane filters and downstream equipment, improving process robustness.
  • Linear Scale-Up: Filtration areas from 4.5 cm² to 1.8 m² across different formats enable straightforward scaling from PD to production.
  • pH Compatibility: Operates within pH 4–8, covering a large portion of bioprocess fluids used in typical formulations.
  • Integrity and Compliance: Each element is integrity tested by bubble point and diffusion methods and manufactured under an ISO 9001 certified Quality Management System.
  • Sterilization Flexibility: Autoclavable and in-line steam sterilizable options (by format), with gamma-irradiatable variants available, support integration into existing SOPs.

Applications

  • Coagulation Factors, Albumin, IgG
  • Bacterial and Viral Vaccines
  • Bioprocessed pharmaceuticals
  • Intermediate and purified protein solutions
  • Biological fluids
  • Fluids containing preservatives

Benefits

  • High Product Recovery: Very low unspecific adsorption limits product binding and supports high yield in vaccine, plasma, and protein processes.
  • Efficient Processing: High throughput and reliable flow performance help shorten filtration cycles and streamline operations.
  • Downstream Protection: Upstream bioburden reduction helps protect sterilizing-grade filters and equipment, supporting consistent performance.
  • PFAS: Made without intentionally using PFAS compounds.

Applications

  • Application
    • Blood and Plasma
    • Vaccine Production
  • Modality
    • Harvest | Cell Removal
    • Downstream Intermediates
    • Form & Fill
  • Scale
    Product Development | Material Screening Filters

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    3/4" Tri-clamp 25 mm
  • Connector Outlet
    3/4" Tri-clamp 25 mm
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filter Size
    17.3 cm²
  • Filtration Area
    17.3 cm²

General Specifications

  • Capsule/Cartridge Format
    Sartoscale 47
  • Maximum Diffusion
    5 mL/min at 1.5 bar | 22 psi
  • Minimum Required Bubble Point
    2.0 bar | 29 psi
  • Vent Valve
    Standard

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Cellulose Acetate (CA)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.45 μm
  • Pore Size Pre-filter
    0.65 μm

Product Information

  • Brand
    Sartobran® P
  • Pack Size
    3

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: 1 cycle at max. 134 °C, 2 bar | 29 psi, 30 min.