- Shop
- Normal Flow Filtration
- Sterile Filtration & Mycoplasma Removal & Bioburden Control
- Sartobran® P | 0.2 µm | Sartoscale (PD | Material Screening)
Sartobran® P | Sartoscale 25 | 0.2µm | 6pc.
- Effective Filtration Area: 4.5 cm² -17.3 cm²
- Pore Size: 0.45 µm prefilter | 0.2 µm final filter
- Membrane Material: Cellulose Acetate
- Connectors: Hose Barb ¼“ | Sanitary ¾“ | Luer
- Item No.:
- 5235307HV--LX--C
- Pieces
- 6
- Effective Filtration Area: 4.5 cm² -17.3 cm²
- Pore Size: 0.45 µm prefilter | 0.2 µm final filter
- Membrane Material: Cellulose Acetate
- Connectors: Hose Barb ¼“ | Sanitary ¾“ | Luer
Overview
Specifications
Choose your Sartobran® P
Main Applications
- Coagulation factors, Albumin, lgG
- Bacterial, viral & mRNA-based vaccines
- Bioprocessed pharmaceuticals
- Ophthalmics
- Purified protein solutions
- Biological fluids
- Fluids containing preservatives
Sartoscale
SartoScale units are ideally suited for all types of filterability studies with the aim of selecting the optimal prefilter for an optimal application. Moreover, they can determine the ideal combination of pre- and final filters with the aid of a minimum product volume.
- Developed for the execution of reliable filterability samples
- Made from the same non-woven fabric material as the original filter cartridges
- Ready-to-use single-use test filter unit
Membrane
Sartobran® P uses a double membrane made of Cellulose Acetate
Original filter material
SartoScale units contain the original filter active material of the corresponding filter cartridges to ensure the repeatability of test results.
Flexibility
Sartobran® P filters are available in different sizes and formats with corresponding filter areas from 4.5 cm² up to 1.8 m². Different connections allow easy integration into existing systems.
Ready to Use
Using SartoScale during filtration studies saves time which would otherwise be used for the installation preparations for the punch piece in the stainless steel filter brackets and prevents possible installation errors.
Scalability
After the material selection or the definition of a pre/final filter combination with the SartoScale units, a scale-up method should be carried out for the flow rate and total flow using pleated capsule units of small scales (e.g. capsule size 4).
Optimized design
SartoScale units have an extremely low residual volume for performing filterability samples with minimized product volumes.
Process Reliability
SartoScale test filter units are equipped with suitable filter membranes for integrity testing so that their integrity can be determined using the bubble point test in order to ensure absolute reliability of the test results.
Zero-T test system
We recommend using the SartoScale units together with the Zero-T Filter Test System to make the filtration studies as effective as possible. The Zero-T system consists of hardware and software modules which make it easy to handle and install Sartoscale test filter units. Automatic data collection is achieved by connecting a frame to a laptop. The software automatically analyzes the incoming data for the scale-up calculations.
Applications
-
Application
-
Blood and Plasma
- Vaccine Production
-
Blood and Plasma
-
Modality
-
Harvest | Cell Removal
-
Downstream Intermediates
- Form & Fill
-
Harvest | Cell Removal
-
ScaleProduct Development | Material Screening Filters
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
-
Connector(s)Inlet: Female Luer | Outlet: Male Luer
Dimensions
-
Filter Size4.5 cm²
-
Filtration Area4.5 cm²
General Specifications
-
Capsule/Cartridge FormatSartoscale 25
-
Minimum Required Bubble Point3.2 bar | 46 psi
-
Vent ValveStandard
Materials of Construction
-
Filter MaterialCellulose Acetate (CA)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialCellulose Acetate (CA)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartobran® P
-
Pack Size6
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: 1 cycle at max. 134 °C, 2 bar | 29 psi, 30 min.