Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Sartopore® 2 | Capsule | 0.45µm | Size 5 | 5pc.

  • Effective Filtration Area: 0.03 m² | 0.32 ft²
  • Pore Size: 0.8 µm prefilter | 0.45 µm final filter
  • Connectors: Inlet: Hose Barb ¼“ multiple stepped | Outlet: Hose Barb ¼“ multiple stepped
  • Sterilization: Delivered sterile (autoclaved)
  • Membrane Material: Polyethersulfone
  • Pack Size: 5 pieces
Filter Size
Price (USD):
$703.00
Item No.: 
5441306G5--OO--B
Availability: 
Pieces
5
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopore® 2 | Capsule | 0.45µm | Size 5 | 5pc.
Sartopore® 2 | Capsule | 0.45µm | Size 5 | 5pc.
  • Effective Filtration Area: 0.03 m² | 0.32 ft²
  • Pore Size: 0.8 µm prefilter | 0.45 µm final filter
  • Connectors: Inlet: Hose Barb ¼“ multiple stepped | Outlet: Hose Barb ¼“ multiple stepped
  • Sterilization: Delivered sterile (autoclaved)
  • Membrane Material: Polyethersulfone
  • Pack Size: 5 pieces
Price (USD):
$703.00
Item No.:
5441306G5--OO--B
Availability:
Number of pieces
5

Overview

Specifications

  • Extremely high flow rates and total throughputs
  • Number one choice for bioburden reduction & particle removal
  • Broad compatibility and easy scalability
  • Outstanding filtration performance of aqueoussolutions that are highly viscous & difficult to filter

Main Applications

Typical applications include bioburden and particle removal of:

  • Therapeutica
  • Injection solutions
  • Buffer
  • Biological Fluids
  • Tissue culture media
  • Acidic and alkaline solutions

Membrane

Sartopore® 2 uses a heterogeneous double membrane made of polyethersulfone

Compatibility

Sartopore®2 filters have been developed for sterilization using autoclaving at 134°C | 2bar. The polyethersulfone membrane is compatible within a pH range of 1-14. This makes the Sartopore® 2 filters ideal for filtering solutions with a high/low pH.

Cost savings:

By using single-use filter elements, there is no need to invest in stainless steel filter housings. Additional costs for cleaning the housing and cleaning validation are eliminated.

Flexibility

Sartopore® 2 filters are available in different sizes and formats with corresponding filter areas from 4.5 cm² up to 1.8 m². Different connections allow easy integration into existing systems.

Scale Up:

Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartopore® filter elements are manufactured with the same membrane type and construction materials.

Quality:

Every single element is tested for integrity to meet the highest quality requirements.

Microbial Retention

Sartopore® 2 filter cartridges are validated as sterile filter cartridges according to HIMA and ASTM F-838-05 guidelines.

Documentation:

Sartopore® 2 filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.

Applications

  • Application
    High capacity platform for conventional sterile filtration
  • Industry
    Pharma / Biotech
  • Modality
    Harvest | Cell Removal
  • Scale
    Product Development | Scale Up Filters

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    1/4" Multiple Stepped Hose Barb
  • Connector Outlet
    1/4" Multiple Stepped Hose Barb
  • Connector(s)
    Inlet: ¼" Hose Barb | Outlet: ¼" Hose Barb

Dimensions

  • Filter Size
    size 5 (0.03 m² / 0.32 ft²)
  • Outer Diameter
    65 mm

General Specifications

  • Capsule/Cartridge Format
    Capsules Size 4&5
  • Maximum Allowable Back Pressure
    • 2 bar (29 psi) at 20°C
    • 1.5 bar (21.8 psi) at 50°C
  • Minimum Required Bubble Point
    2.2 bar | 32 psi
  • Vent Valve
    Standard

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 4 bar, 50 °C: 2 bar
  • Maximum Operating Pressure
    4 bar (58 psi)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.45 µm
  • Pore Size Pre-filter
    0.8 µm

Product Information

  • Brand
    Sartopore® 2
  • Pack Size
    5
  • Type
    Size 5 | Connectors: OO

Sterility/Purity

  • Delivery Condition
    Sterile - Autoclaved
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar, min. 5 Cycles