Sartopore® 2 | Mini Cartridge | 0.45µm | Size 7 | 5pc.
- Effective Filtration Area: 0.05 m² | 0.5 ft²
- Pore Size: 0.8 µm prefilter | 0.45 µm final filter
- Membrane Material: Polyethersulfone
- Sterilization: In-line steamable | Autoclavable
- Adapter: Bayonet
- O-ring material: Silicone
- Item No.:
- 5441506G7------B
- Pieces
- 5
- Min. Order Qty.
- 150
Choose your Sartopore® 2
- Extremely high flow rates and total throughputs
- Number one choice for bioburden reduction & particle removal
- Broad compatibility and easy scalability
- Outstanding filtration performance of aqueoussolutions that are highly viscous & difficult to filter
Main Applications
Typical applications include bioburden and particle removal of:
- Therapeutica
- Injection solutions
- Buffer
- Biological Fluids
- Tissue culture media
- Acidic and alkaline solutions
Membrane
Sartopore® 2 uses a heterogeneous double membrane made of polyethersulfone
Compatibility
Sartopore®2 Cartridges have been developed for sterilization using either autoclaving or in-line-steaming. The polyethersulfone membrane used is suitable for the filtration of liquids in the pH range of pH 1-14.
Flexibility
Sartopore® 2 filters are available in different sizes and formats with corresponding filter areas from 4.5 cm² up to 1.8 m². Different connections allow easy integration into existing systems.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartopore® filter elements are manufactured with the same membrane type and construction materials.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Microbial Retention
Sartopore® 2 filter cartridges are validated as sterile filter cartridges according to HIMA and ASTM F-838-05 guidelines.
Documentation:
Sartopore® 2 filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.
Accessories Information
-
AdapterBottom: Bayonet w. o-ring | Top: Flat
Applications
-
ApplicationHigh capacity platform for conventional sterile filtration
-
IndustryPharma / Biotech
-
Modality
-
Downstream Intermediates
- Harvest | Cell Removal
-
Downstream Intermediates
-
ScaleProduction | Small Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Sizesize 7 (0.05 m² / 0.54 ft²)
-
Filtration Area0.05 m²
-
Outer Diameter56 mm
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Maximum Allowable Back Pressure
-
2 bar (29 psi) at 20°C
- 1 bar (14.5 psi) at 80°C
-
2 bar (29 psi) at 20°C
-
Maximum Diffusionat 20 °C: 0.05 m² | 0.5 ft²: 3 mL/min at 1.7 bar | 25 psi; 0.1 m² | 1 ft²: 4 mL/min at 1.7 bar | 25 psi; 0.2 m² | 2 ft²: 6 mL/min at 1.7 bar | 25 psi
-
Minimum Required Bubble Point2.2 bar | 32 psi
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.45 µm
-
Pore Size Pre-filter0.8 µm
Product Information
-
BrandSartopore® 2
-
Pack Size5
-
TypeMini Cartridge | Size 7
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
- Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles