Sartopore® 2 | Mini Cartridge | 0.2µm | Size 7 | 5pc.
- Effective Filtration Area: 0.05 m² | 0.5 ft²
- Pore Size: 0.45 µm prefilter | 0.2 µm final filter
- Membrane Material: Polyethersulfone
- Sterilization: In-line steamable | Autoclavable
- Adapter: Bayonet
- O-ring material: Silicone
- Item No.:
- 5441507H7------B
- Pieces
- 5
Choose your Sartopore® 2
- Extremely high flow rates and total throughputs
- Number one choice for bioburden reduction & particle removal
- Broad compatibility and easy scalability
- Outstanding filtration performance of aqueoussolutions that are highly viscous & difficult to filter
Main Applications
Typical applications include bioburden and particle removal of:
- Therapeutica
- Injection solutions
- Buffer
- Biological Fluids
- Tissue culture media
- Acidic and alkaline solutions
Membrane
Sartopore® 2 uses a heterogeneous double membrane made of polyethersulfone
Compatibility
Sartopore®2 Cartridges have been developed for sterilization using either autoclaving or in-line-steaming. The polyethersulfone membrane used is suitable for the filtration of liquids in the pH range of pH 1-14.
Performance
A unique pleated filter construction combined with the highly asymmetrical pore structure of the membrane enables excellent flow rates and lifetimes, particularly compared to conventional flat filter systems. By means of "integrated prefiltration" in the form of a 0.45 μm membrane, the Sartopore 2 filters achieve outstanding total flow and excellent flow rates.
Flexibility
Sartopore® 2 filters are available in a wide range of filtration areas from 4.5 cm² up to 1.8 m² and with a variety of commonly used connections to ensure easy integration into your process regardless of batch size.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartopore® filter elements are manufactured with the same membrane type and construction materials.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Microbial Retention
Sartopore® 2 filter cartridges are validated as sterile filter cartridges according to HIMA and ASTM F-838-05 guidelines.
Documentation:
Sartopore® 2 filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.
Accessories Information
-
AdapterBottom: Bayonet w. o-ring | Top: Flat
Applications
-
ApplicationHigh capacity platform for conventional sterile filtration
-
IndustryPharma / Biotech
-
ModalityBuffer & Auxiliaries Filtration
-
ScaleProduction | Small Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Sizesize 7 (0.05 m² / 0.54 ft²)
-
Filtration Area0.05 m²
-
Outer Diameter56 mm
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Maximum Allowable Back Pressure
-
2 bar (29 psi) at 20°C
- 1 bar (14.5 psi) at 80°C
-
2 bar (29 psi) at 20°C
-
Maximum Diffusionat 20 °C and 2.5 bar | 36 psi: 0.05 m² | 0.5 ft²: 4 mL/min; 0.1 m² | 1 ft²: 5 mL/min; 0.2 m²| 2 ft²: 7 mL/min
-
Minimum Required Bubble Point3.2 bar | 46 psi
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartopore® 2
-
Pack Size5
-
TypeMini Cartridge | Size 7
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
- Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles