- Shop
- Normal Flow Filtration
- Sterile Filtration & Mycoplasma Removal & Bioburden Control
- Sartopore® 2 | 0.2 µm | Cartridge (Production | Small to Large Scale)
Sartopore® 2 | Mini Cartridge | 0.2µm | Size 9 | 5pc. | Adaper 25
Sartopore® 2 Cartridges cater to small to large-scale production needs, providing versatile filtration solutions with high throughput. Their durable design and broad compatibility ensure consistent and reliable results.
- Item No.:
- 5441507H9--25--B
- Pieces
- 5
Sartopore® 2 Cartridges cater to small to large-scale production needs, providing versatile filtration solutions with high throughput. Their durable design and broad compatibility ensure consistent and reliable results.
Overview
Specifications
Sartopore® 2: Sterilizing-Grade Filters
Sartopore® 2 0.2 µm Sterilizing-Grade Filter Elements are the industry standard for high-performance liquid sterile filtration. With a unique hydrophilic heterogeneous double-layer design, these filters offer exceptionally high throughput and excellent flow rates, making them ideal for a wide range of applications.
Key Features
- Hydrophilic Double Layer Design: Features a 0.45 μm pre-filter and a 0.2 μm final filter membrane, ensuring high throughput and flow rate. This design enhances filtration efficiency, reducing processing time and costs.
- Polyethersulfone Membrane: Provides broad chemical compatibility, including a pH range from 1 to 14, and high thermal resistance. This ensures reliable performance across various chemical environments.
- Validated Sterilizing Grade: Fully validated according to ASTM F-838 guidelines, each filter element undergoes integrity testing, ensuring absolute reliability and compliance with regulatory standards.
- Scalability: Available in a wide range of sizes and formats, from 4.5 cm² up to 1.8 m² per filter element, allowing for seamless scale-up from R&D to full-scale production.
Applications
Typical applications include bioburden and particle removal of
- Therapeutics
- Biological Fluids
- Ophthalmic solutions
- Injectables
- Media
- SVPs and LVPs
- Antibiotics
- WFI
- Buffers
- Chemicals
- Cleaning and sanitizing agents
- Bulk pharmaceutical products
Benefits
- High Throughput: The unique membrane design allows for high flow rates at low pressure drops, optimizing processing efficiency.
- PFAS restrictions: Made without intentionally using PFAS compounds to ensure you are prepared for potential future restrictions.
- Broad Compatibility: The Polyethersulfone membrane ensures compatibility with a wide range of chemicals, enhancing versatility in application.
- Reliability and Compliance: Each filter is integrity tested and meets stringent regulatory standards, providing peace of mind and assurance in critical applications.
Sartopore® 2 filters are designed to meet the demanding needs of the pharmaceutical and biotechnology industries, offering unparalleled performance and reliability.
Accessories Information
-
AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: Flat
Applications
-
ApplicationHigh capacity platform for conventional sterile filtration
-
IndustryPharma / Biotech
-
ModalityBuffer & Auxiliaries Filtration
-
ScaleProduction | Small Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Sizesize 9 (0.2 m² / 2.2 ft²)
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Maximum Diffusion7 mL/min at 2.5 bar | 36 psi at 20 °C
-
Minimum Required Bubble Point3.2 bar | 46 psi
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartopore® 2
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
- Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles