Sartopore® 2 | Maxicaps® | 0.45µm | 20"

Tailored for large-scale production, Sartopore® 2 Maxicaps® offer exceptional filtration capacity and efficiency. Their robust construction and high flow rates make them ideal for demanding industrial applications, ensuring reliable performance and scalability.

Filter Size
Capsule/Cartridge Format
Sterilization Method
Connector(s)
Item No.: 
5447306G2--FF
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopore® 2 | Maxicaps® | 0.45µm | 20"
Sartopore® 2 | Maxicaps® | 0.45µm | 20

Tailored for large-scale production, Sartopore® 2 Maxicaps® offer exceptional filtration capacity and efficiency. Their robust construction and high flow rates make them ideal for demanding industrial applications, ensuring reliable performance and scalability.

Item No.:
5447306G2--FF
Number of pieces
1

Overview

Specifications

Sartopore® 2 0.45µm Bioburden & Particle Retentive Filter Elements

Introduction Sartopore® 2 0.45 µm filters are designed to deliver exceptional filtration performance, making them the perfect choice for bioburden reduction and particle removal in pharmaceutical applications. With their unique hydrophilic Polyethersulfone membrane, these filters offer extremely high flow rates and total throughputs, ensuring maximum process efficiency and minimized filtration costs.

Key Features

  • Built-in Prefiltration: Equipped with a 0.8 μm membrane for enhanced bioburden reduction and particle removal, especially suitable for highly viscous and challenging pharmaceutical solutions.
  • Outstanding Flow Rates: The hydrophilic Polyethersulfone membrane ensures high flow rates and total throughputs, reducing filtration cycle times and costs.
  • Broad Chemical Compatibility: Compatible with a wide pH range from 1 to 14 and high thermal resistance, making it suitable for diverse filtration liquids.
  • Integrity Tested: Each filter element undergoes rigorous integrity testing, including Diffusion Point and Bubble Point tests, ensuring absolute reliability.
  • Scalability: Available in a wide range of sizes and formats, from 4.5 cm² up to 1.8 m² per filter element, allowing for seamless scale-up from R&D to full-scale production.

Applications

Typical applications include bioburden and particle removal of

  • Therapeutics
  • Buffers
  • Injectables
  • Ophthalmics
  • Large volume parenterals
  • Antibiotics
  • Biological Fluids
  • Tissue Culture Media
  • Bulk pharmaceutical products
  • Acetic and basic solutions


Benefits

  • High Throughput: The unique membrane design allows for high flow rates at low pressure drops, optimizing processing efficiency.
  • PFAS restrictions: Made without intentionally using PFAS compounds to ensure you are prepared for potential future restrictions.
  • Broad Compatibility: The Polyethersulfone membrane ensures compatibility with a wide range of chemicals, enhancing versatility in application.
  • Reliability and Compliance: Each filter is integrity tested and meets stringent regulatory standards, providing peace of mind and assurance in critical applications.

Sartopore® 2 filters are designed to meet the demanding needs of the pharmaceutical and biotechnology industries, offering unparalleled performance and reliability.

Applications

  • Application
    High capacity platform for conventional sterile filtration
  • Industry
    Pharma / Biotech
  • Modality
    • Downstream Intermediates
    • Harvest | Cell Removal
  • Scale
    Production | Large Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    3/4" Sanitary
  • Connector Outlet
    3/4" Sanitary
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filter Size
    20"(1.2 m² / 12.9 ft²)

General Specifications

  • Capsule/Cartridge Format
    Maxicaps®
  • Maximum Diffusion
    24 mL/min at 1.7 bar | 25 psi at 20 °C
  • Minimum Required Bubble Point
    2.2 bar | 32 psi
  • Vent Valve
    Standard

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 50 °C: 3 bar
  • Maximum Operating Pressure
    5 bar (72.5 psi)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.45 µm
  • Pore Size Pre-filter
    0.8 µm

Product Information

  • Brand
    Sartopore® 2
  • Pack Size
    1
  • Type
    Inline (Autoclavable)

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles