HEK ViP NB Medium, powder prepares 100 L
The leanest transfection medium with HEK293 Cell Lines in suspension mode !
HEK ViP NB is a chemically defined, animal-component-free, serum free and hydrolysate-free medium. It was developed for cultivation of HEK293 and other mammalian cell lines, with a special focus on transfection applications and virus production (e.g. AAV production and lentivirus production) in suspension , making it the perfect choice for your gene therapy applications. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). It contains essential level of nutrients and no growth factors. It can be used in research or in manufacturing applications and all steps such as thawing, expanding, pre-complexing DNA, transfecting and producing steps can be performed in the same medium, regardless of the production scale.
- Item No.:
- 891-0100DPM
*Custom/bulk order quotes are provided within 72 hours of request.
HEK293 Media Sample Kit
Sample media for gene therapy and viral vector vaccines.
Suitable for HEK (e.g., HEK293) and other human cell lines for Infection & Stable expression in suspension
Chemically defined, serum-free, animal component-free, serum-free and hydrolysate-free
Little or no adaptation required from other serum-free media
Supports stable growth of suspension cells at high viability in seed train culture
Manufactured under ISO 9001 QMS (Quality Statement)
Applications
-
Application
-
Viral Vector Vaccine
- Gene therapy
-
Viral Vector Vaccine
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Product Information
-
Pack Size1
-
Package TypeBucket
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume100L